Servo-pneumatic positioning systems

Servo-pneumatic positioning systems consist of the following components: a cylinder with displacement encoder, a proportional directional control valveand a position controller. Servo-pneumatic positioning systems are used to either move a pneumatic cylinder to a preset target position in a position-controlled manner or generate a preset target force in a force-controlled manner. Festo is the global market leader for servo-pneumatic systems and offers suitable solutions for your requirements.

How servo-pneumatic positioning systems work

In servo-pneumatics, air is used as the compressible drive medium, which is why servo-pneumatic positioning systems are considered particularly "soft". This is because once the drive is in a controlled position, it can be moved or pushed away by a correspondingly large external force. In terms of price, servo-pneumatic positioning systems are especially attractive when loads of more than 10 kg are to be moved.

Components of servo-pneumatic positioning systems

Displacement encoders

Displacement encoders are an important part of servo-pneumatic positioning systems, because they provide an actual value for the current position. The cylinder diameters of Festo displacement encoders vary from 18 to 100 mm, while the stroke lengths range from 100 to 2,000 mm. Festo displacement encoders are available as either rotary or linear variants. Displacement encoders

Linear potentiometers

Proportional directional control valves

Proportional directional control valves are used in servo-pneumatic positioning systems as a final control element that regulates the speed with the help of built-in pressure sensors. Festo offers three different proportional directional control valves that can be actuated directly, digitally or by analogue means.

Proportional valves