Connecting cable NEBC-A1W3-K-0.3-N-M12G5
549294
GTIN: 4052568093839
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern type A to EN 175301-803
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M12x1, A-coded to EN 61076-2-101
Cable length
0.3 m
