• Products
  • Downloads

The new NAMUR generation

The standard NAMUR valve VSNC is certified worldwide in accordance with the usual explosion-protection standards and can be used in many industry segments and applications. Its distinguishing features are its modern design, durable quality and fully tested technology and materials. It also offers outstanding value for money. That is what NAMUR valves should be!

Single- or double-acting

Whether you are using a single-acting or double-acting actuator, the VSNC offers you the right solution with just one valve. Simply turn the seal at the NAMUR interface and a 3/2-way valve becomes a 5/2-way valve.

Explosive environment? Not a problem!

The product range includes IEC EX-certified solenoid systems for zones 1 and 2, CL I variants and Div. I solenoid systems to NEC 500.

Simple, cost-effective warehousing

You can determine the appropriate coil voltage yourself and mount the coil.