|
|
Festo Automation Suite
Parameterisation, programming and maintenance of electronic devices by Festo
System Requirements:
- Windows 10 Version 1607 or higher
- Windows 11
- 32 or 64 bit
|
2.12.0.436 30/05/2026
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite - Extension
Parameterization of IO-Link devices connected to a Festo IO-Link master
This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.
|
2.11.0.17 30/11/2025
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite - Plug-in
Plug-in for the parameterisation of CPX-AP automation systems
New Features:
- Parameter set duplication for serial commissioning of AP-A & VTUX modules in the valve terminal overview
- Multiple permanent saving of VTUX parameters in the valve manifold overview to speed up serial commissioning
- Parameter files from AP-A & VTUX devices can be exported and imported
- Implementation of the watchlist in the right toolbar when an online connection to the device is established
- Each AP & VTUX device type has default parameters pre-configured in the watchlist, allowing parameters to be viewed immediately after a connection is established
- Display of IO-Link process data for CPX-AP IO-Link master devices
- Forcing of process data in EtherCAT topologies has been enabled
- When VTUX vacuum modules are forced, this is now displayed in the Connection Dashboard with the familiar orange warning
- Support for CTED devices
Fixed Bugs:
- Forcing of digital outputs not possible with valve terminals
- Process data values for CPX-AP-A-PN topologies were displayed incorrectly
Known Limitations:
- Display of the unit for VABX modules instead of [ms] in [s]
|
1.11.0.11 24/06/2026
|
CommissioningFile and language versions
|
|
|
Festo Automation Suite - Plug-in
|
1.3.1.1 07/07/2026
|
CommissioningFile and language versions
|
|
|
Festo IO-Link Tool
Supported systems:
- IO-Link Master CPX-AP-A-4IOL-M12 (8129114)
- IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
|
Application Note 31/12/2024
|
CommissioningFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-EP-M12
Supported systems:
- EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
- Remote I/O system CPX-AP-I (8094920)
|
v1.8.4 28/04/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-EC-M12
Supported systems:
- EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
- Remote I/O system CPX-AP-I (8094920)
|
v1.9.5 29/04/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI4DO-M8-3P
Supported systems:
- Digital input/output module CPX-AP-I-4DI4DO-M8-3P (8086601)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI4DO-M12-5P
Supported systems:
- Digital input/output module CPX-AP-I-4DI4DO-M12-5P (8086603)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-8DI-M8-3P
Supported systems:
- Digital input module CPX-AP-I-8DI-M8-3P (8086600)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-8DI-M12-5P
Supported systems:
- Digital input module CPX-AP-I-8DI-M12-5P (8086602)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4IOL-M12
Supported systems:
- IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
- Remote I/O system CPX-AP-I (8094920)
|
1.6.12 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4AI-U-I-RTD-M12
Supported systems:
- Analogue input module CPX-AP-I-4AI-U-I-RTD-M12 (8086606)
- Remote I/O system CPX-AP-I (8094920)
|
1.7.1 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-4DI-M8-3P
Supported systems:
- Digital input module CPX-AP-I-4DI-M8-3P (8086605)
- Remote I/O system CPX-AP-I (8094920)
|
1.126.2 25/06/2026
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware CPX-AP-I-PN-M12
Supported systems:
- PROFINET interface CPX-AP-I-PN-M12 (8086607)
- Remote I/O system CPX-AP-I (8094920)
|
v1.6.5 07/10/2026
|
FirmwareFile and language versions
|
|
|
EtherCAT XML
Supported systems:
- EtherCAT interface CPX-AP-A-EC-M12 (8129243)
- EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
- Manifold sub-base VABX- (8000870)
- Manifold sub-base VABX-A-S-EL-E12-CTED-MPM12-SHUH-XL (8208382)
- Manifold sub-base VABX-A-S-EL-E12-CTED-MPM8-SHUH-XL (8208386)
- Manifold sub-base VABX-A-S-EL-E12-CTED-MPRJ45-SHUH-XL (8208384)
- Remote I/O system CPX-AP-A (8079933)
- Remote I/O system CPX-AP-I (8094920)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-P-APA- (8000810)
- Valve terminal VTUX-A-S- (8000805)
- Valve terminal VTUX-A-S-APA- (8000815)
|
20260519 19/05/2026
|
Device description fileFile and language versions
|
|
|
Ethernet/IP EDS
CPX-AP-I-EP EDS
Supported systems:
- EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
|
2023-12-07 06/03/2024
|
Device description fileFile and language versions
|
|
|
PROFIBUS GSD
Supported systems:
- automation system CPX-AP-I (8094920)
- PROFIBUS interface CPX-AP-I-PB-M12 (8086608)
|
6 18/06/2021
|
Device description fileFile and language versions
|
|
|
PROFINET GSDML
Supported systems:
- Manifold sub-base VABX- (8000870)
- PROFINET interface CPX-AP-I-PN-M12 (8086607)
- Remote I/O system CPX-AP-I (8094920)
- Valve terminal VTUX-A-P- (8000800)
- Valve terminal VTUX-A-S- (8000805)
|
2026-08-10 10/08/2026
|
Device description fileFile and language versions
|
|
|
FFT - Festo Field Device Tool
Maintenance of Ethernet based devices by Festo
Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.
|
V2.10.6.542 03/04/2025
|
ConfigurationFile and language versions
|