Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Automation solutions for pots in primary aluminium plants Extremely robust

Automation components in primary aluminium plants are continuously exposed to extreme heat, ultra-fine alumina dust and strong magnetic fields. This means that the requirements for crust breakers, feeder cylinders as well as pilot valves are very high. They need to be able to withstand these aggressive ambient conditions.

Festo Welding Gun Maintenance System 20% reduction in downtimes thanks to predictive maintenance

Respond to failures? Or predict them? A predictive maintenance
strategy will make your welding guns more productive. Because
welding guns need to work with precision, reliability and efficiency
to be economical. Change is worth it. As an add-on to the Festo drive
solutions for welding guns, the Festo Welding Gun Maintenance
System monitors all welding guns in the factory. The software solution
helps you to detect process anomalies in good time, optimise
maintenance and save energy – thanks to Industry 4.0.

Guided drive DFM Sturdy and reliable!

Reliability is the name of the game with the DFM. This impressive guided drive has the best price/performance ratio in the market and offers optimum guide characteristics, sturdiness and flexibility. It is reliable, adaptable and resilient – even with high torques.

Modular remote I/O system CPX-AP-A Stand-alone system or with valve terminal

The lightweight CPX-AP-A remote I/O system is integrated directly into Ethernet-based networks that are available worldwide. A variety of additional input and output modules as well as IO-Link master modules
are also available. Pneumatic valve terminals and proportional technology as well as controlled pneumatics that are adapted directly or integrated via AP
communication, can be used to create a scalable system topology. Electric drive technology for linear and rotary movements can be connected via IO-Link®.

Protection Box for Air Preparation Simply protected!

The conditions in many manufacturing areas, such as the splash
zone in food production plants, place a lot of stress on service unit
components. Cleaning agents and water jets attack the surfaces,
screws and pressure gauges. With this stainless steel protection
box, Festo offers a simple and low-cost solution to securely protect
the compressed air preparation components.

Pulse valve VSVA Energy savings of up to 80%

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

Training Package 660 Digitalization in Hydraulics (a print version)
Training Package 660 Digitalization in Hydraulics (a web version)
Vacuum generator OVEL Highly dynamic!

The new vacuum generator is ideal for highly dynamic, decentralised handling applications. The weight-optimised and compact design make the OVEL the perfect solution for integration directly on the front unit. This reduces the evacuation time and increases the operating cycles.

Basic Vacuum Technology Principles
Product Overview for Process Automation
Vision sensors SBSA, SBS
15 years without any failures - Tried and tested solenoid valve technology from Festo for SIL applications
2022 Southeast Asia Selected Products
3D Cocooner Bionic lattice structures from the robotic spinneret

The bionic 3D Cocooner spins complex and equally stable lattice structures out of a glass fibre thread – freely in space, without any support. 

About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Air_ray A remote-controlled hybrid construction with flappingwing mechanism
Airacuda Bionic object with fin drive
AirArm AirArm catches drops of water
Airic’s_arm Robot arm with Fluidic Muscles
AirJelly An airborne jellyfish with electric drive unit
Airmotion_ride A simulator moving in 6 axes
AirPenguin Technology-bearers for adaptive flapping-wing mechanisms
Aqua_ray Water-hydraulic manta ray with flapping-wing drive
AquaJellies 2.0 – Autonomous behaviour in a collective Bionic technology carriers for the water technology sector

The artificial jellyfish have an intelligent, adaptive mechanism and are equipped with an electric drive unit. Their integrated communication and sensor technology plus the real-time diagnostics enable a coordinated, collective behaviour even in a limited space.

AquaJelly An artificial jellyfish with electric drive unit
AquaPenguin Bionic penguins – technology-bearers as autonomous underwater vehicles
Automation of rainwater overflow basins Intelligent automation of rainwater overflow basins according to your individual requirements
basics
b-IONIC Airfish A flying prototype demonstrating ionic jet- and plasma ray propulsion systems

b-IONIC-Airfish mit Plasmawellenantrieb und Ionenstrahlantrieb

Show 30 more results ...