Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Air-flow analyser SFGA Efficient measurement and analysis

The ready-to-install analysis case can be used straightaway and includes everything you need for efficiently and flexibly measuring compressed air consumption and flow rates in your system.

Automation solutions for pots in primary aluminium plants Extremely robust

Automation components in primary aluminium plants are continuously exposed to extreme heat, ultra-fine alumina dust and strong magnetic fields. This means that the requirements for crust breakers, feeder cylinders as well as pilot valves are very high. They need to be able to withstand these aggressive ambient conditions.

Guided drive DFM Sturdy and reliable!

Reliability is the name of the game with the DFM. This impressive guided drive has the best price/performance ratio in the market and offers optimum guide characteristics, sturdiness and flexibility. It is reliable, adaptable and resilient – even with high torques.

Pulse valve VSVA Energy savings of up to 80%

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

Training Package 660 Digitalization in Hydraulics (a print version)
Training Package 660 Digitalization in Hydraulics (a web version)
Basic Vacuum Technology Principles
Product Overview for Process Automation
Ready-to-install solutions: Cartridge solutions
Ready-to-install solutions: Control cabinets
Ready-to-install solutions: Integrated solutions
Ready-to-install solutions: Mounting plates
Ready-to-install solutions: Sheet-metal structures and special housings
Ready-to-install solutions: Sub-assemblies

The Festo product portfolio includes around 30,000 individual components,

which can be preassembled to create a sub-assembly based on their function. Accessories such as fittings and connections can also be assembled on the unit. The sub-assembly can thus be installed directly in the system or in the higher-level system as a ready-to-install subsystem.

Vision sensors SBSA, SBS
15 years without any failures - Tried and tested solenoid valve technology from Festo for SIL applications
2022 Southeast Asia Selected Products
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Actuator solutions for controlling dampers

Our drive solutions for controlling dampers for all industrial sectors in which processes are operated with gas, oil, coal or biomass, and the air supply must be extremely precisely and reliably controlled.

Automation of rainwater overflow basins Intelligent automation of rainwater overflow basins according to your individual requirements
Cost-efficient production in the wood-working and wood processing industry
Customer-specific solutions Where the customer is the main point of focus, tailor-made services evolve.

Festo knows your processes and the problems you face, for this reason has developed a sophisticated range of products and services based on this knowledge, optimally designed to meet the needs of our customers.

All in all, excellent know-how for maximum productivity through tailor-made value creation.

D-EE2201_01
D-FA1901 core product range – simply part of the solution
D-FC2001 SupraMotion 2020
D-LT2103 Media separated valves: handling of liquids and gases
D-LT2301 Parallel: Dispensing of liquids and storage of single small parts
D-PA2202 Improved reliability and productivity: Festo Motion Terminal in process automation
D-PD2101 Precise motion: wave audience on the high plateau
Drive productivity on the road Get the most out of your assets.

In tire production, every second and every kilowatt counts. Discover how you can become faster and more efficient in all areas with solutions from Festo, including through clever retrofitting.

Show 30 more results ...