Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Automation solutions for pots in primary aluminium plants Extremely robust

Automation components in primary aluminium plants are continuously exposed to extreme heat, ultra-fine alumina dust and strong magnetic fields. This means that the requirements for crust breakers, feeder cylinders as well as pilot valves are very high. They need to be able to withstand these aggressive ambient conditions.

Guided drive DFM Sturdy and reliable!

Reliability is the name of the game with the DFM. This impressive guided drive has the best price/performance ratio in the market and offers optimum guide characteristics, sturdiness and flexibility. It is reliable, adaptable and resilient – even with high torques.

Pulse valve VSVA Energy savings of up to 80%

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

Training Package 660 Digitalization in Hydraulics (a print version)
Training Package 660 Digitalization in Hydraulics (a web version)
Basic Vacuum Technology Principles
Product Overview for Process Automation
Vision sensors SBSA, SBS
15 years without any failures - Tried and tested solenoid valve technology from Festo for SIL applications
2022 Southeast Asia Selected Products
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Automation of rainwater overflow basins Intelligent automation of rainwater overflow basins according to your individual requirements
Cost-efficient production in the wood-working and wood processing industry
D-EE2201_01
D-FA1901 core product range – simply part of the solution
D-FC2001 SupraMotion 2020
D-LT2103 Media separated valves: handling of liquids and gases
D-LT2301 Parallel: Dispensing of liquids and storage of single small parts
D-PA2202 Improved reliability and productivity: Festo Motion Terminal in process automation
D-PD2101 Precise motion: wave audience on the high plateau
Drive productivity on the road Get the most out of your assets.

In tire production, every second and every kilowatt counts. Discover how you can become faster and more efficient in all areas with solutions from Festo, including through clever retrofitting.

D-TA2001 Fast and precise movement creates melodies in Angklung
D-WT2001 Reliable and Fast: Nereda® Technology
Energy efficiency@Festo
Festo Multi Axis Solution Control up to 4 axes from a single robot!

The Festo Multi Axis Solution amplifies the capabilities of the UR robot and simplifies integration by using off-the-shelf mechanical and electrical components readily available worldwide.

Folder for tubing and fittings combinations Well combined: tubing/fitting combinations for all applications!

Precise selection of the right tubing/fitting combination is above all dependent on the application. Applications often have a single feature that quickly defines the right selection. The overview of our most popular tubing/fitting combinations will help you to make the right choice quickly and reliably.

MCS® - Multi Carrier System Maximum flexibility in the machine

With the innovative Multi-Carrier-System MCS®, a joint development by Festo and Siemens, you are on the right track. Thanks to the modular design of the transport system, it can be combined with conventional transport solutions, adding the functionality of the MCS® where needed in the process.

Official Partner: our common route towards greater success

There are lots of good reasons to become a Festo

Official Partner. Find out the benefits of this

partnership for you and your customers!

Overview of one-way flow control valves
Partner for technical skills development in the mining and metals industry
Show 30 more results ...