Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Angle seat valve VZXA
short info about VZXA
Automation solutions for fingerboards in the Oil and Gas industry

Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.

Automation solutions for wastewater treatment with Nereda technology

Nereda technology is an innovative, sustainable and cost-effective biological wastewater treatment. The award-winning technology is up to four times smaller than conventional plants and uses the unique features of aerobic granular biomass with excellent settling properties. Festo provides support right from the plant planning phase, and uses pneumatic automation to ensure an exact process sequence.

Ball valves VZBE, VZBF and VZBD in stainless steel
short info about VZBE, VZBF, VZBD
Butterfly valves for every application
short info about butterfly valves
Direct operated solenoid valve VZWD

Up to 90 bar: Direct operated solenoid valve VZWD

Integrated control cabinet solutions with CPX-E and VTUG

An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.

Limit switch box SRBE
short info about SRBE
Limit Switch Box SRBK
short information about SRBK
Linear actuator DFPC Sturdy and durable!

Preconfigured from stock or individually configured? The new,

double-acting linear actuator DFPC can be both. It has been

specially designed for actuating process valves such as gate valves

or knife-gate valves, pinch valves or valve bodies without housing.

Perfect, for example, for the requirements in water and wastewater

treatment, the mining industry, power stations as well as

the paper, pulp and steel industries.

Linear actuator DFPI
short info about DFPI-N3
PA-Toolkit: Library for CODESYS

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Pinch valve for heavy-duty applications Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Pinch valve VZQA
short info about VZQA
Pneumatic control valves VFOF/VBNF/VBQF Extremely innovative is one way of describing the new compact control valves from Festo for pneumatic drive solutions.

Thanks to their improved design and the integration of several control functions in one component you can save valuable installation space. And gain more time and reliability during commissioning.

Pneumatic extension modules VTOP
Short info about VTOP
Polypropylene fittings NPQP Resistant to chemicals

NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.

Positioner CMSX for linear and quarter turn actuators
Short info about CMSX
Quarter turn actuator DFPD-C for the chemical industry Sturdy and reliable!

The DFPD-C and DFPD-C-VDE2 are well equipped for the chemical
industry. Both versions have hard-anodised end caps, blow-outproof
adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals. Furthermore the DFPD-C-VDE2 has a supply port on top for easy assembly of a manifold block with NAMUR interface to VDI/VDE 3847-2. With these options they will set a new benchmark for quarter turn actuators in the chemical sector.

Quarter turn actuator DFPD-HD Powerful performer!

DFPD-HD is the latest addition to the quarter turn actuator range DFPD. With torque up to 32,000 Nm, the Scotch yoke actuator is ideal for on/off and closed-loop control of ball valves, air dampers and butterfly valves in power plants, the chemical industry and in water treatment applications. It is the perfect choice whenever safe, reliable solutions are required.

 

Servo-controlled solenoid valve VZWP

Servo up to 40 bar

Smart positioner CMSH with HART communication Economical and flexible

The CMSH provides you with all the benefits of a highly dynamic,
low-wear positioning system with high air output and a long service
life. You now only need one device for the fast and precise control of
actuators, whether large or small, linear or rotary, single-acting
or double-acting. Together with the low internal air consumption, this
reduces costs. Featuring 2-wire technology, HART communication,
condition monitoring functions and a modular system with many variants,
the CMSH offers excellent flexibility for a great number of
applications.

Solenoid valves VSNC
short info about VSNC
Stainless steel filter regulator PCRP
short info about PCRP
Standardised ATEX control cabinet YCCP

Combine maximum standardisation with the greatest possible

flexibility. The standardised ATEX control cabinet YCCP saves time

and money through maximum standardisation of your system

components. The cabinets are approved for zone 2 (3GD), while the

integrated, modular terminal CPX as a remote I/O ensures a high

level of flexibility.

Process Automation and Water Management - Learning solutions for basic and advanced training
Products for battery cell production Product selection information

Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.

Automation technology – selected for value
Butterfly valve VZAF Technical data and product range overview
Butterfly Valve VZAS Product range overview and technical data
Show 30 more results ...