|
|
|
Short product informationFile and language versions
|
|
|
Automation solutions for fingerboards in the Oil and Gas industry
Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.
|
Short product informationFile and language versions
|
|
|
Automation solutions for wastewater treatment with Nereda technology
Nereda technology is an innovative, sustainable and cost-effective biological wastewater treatment. The award-winning technology is up to four times smaller than conventional plants and uses the unique features of aerobic granular biomass with excellent settling properties. Festo provides support right from the plant planning phase, and uses pneumatic automation to ensure an exact process sequence.
|
Short product informationFile and language versions
|
|
|
Ball valves VZBE, VZBF and VZBD in stainless steel
short info about VZBE, VZBF, VZBD
|
Short product informationFile and language versions
|
|
|
Butterfly valves for every application
short info about butterfly valves
|
Short product informationFile and language versions
|
|
|
Direct operated solenoid valve VZWD
Up to 90 bar: Direct operated solenoid valve VZWD
|
Short product informationFile and language versions
|
|
|
Integrated control cabinet solutions with CPX-E and VTUG
An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.
|
Short product informationFile and language versions
|
|
|
|
Short product informationFile and language versions
|
|
|
Limit Switch Box SRBK
short information about SRBK
|
Short product informationFile and language versions
|
|
|
Linear actuator DFPC
Sturdy and durable!
Preconfigured from stock or individually configured? The new,
double-acting linear actuator DFPC can be both. It has been
specially designed for actuating process valves such as gate valves
or knife-gate valves, pinch valves or valve bodies without housing.
Perfect, for example, for the requirements in water and wastewater
treatment, the mining industry, power stations as well as
the paper, pulp and steel industries.
|
Short product informationFile and language versions
|
|
|
|
Short product informationFile and language versions
|
|
|
PA-Toolkit: Library for CODESYS
With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.
|
Short product informationFile and language versions
|
|
|
Pinch valve for heavy-duty applications
Extremely low wear!
The heavy-duty pinch valve is ideal for use with abrasive or corrosive
fl uids, pastes, pulps, powders, or media with a high solids content.
Its high performance, extremely low wear, and long service life in
open and close mode as well as in proportional control applications
make it very suitable for use in mineral processing, in the cement
and construction industry, in iron and steel production, in metallurgy
and foundries, or in aluminium production.
|
Short product informationFile and language versions
|
|
|
|
Short product informationFile and language versions
|
|
|
Pneumatic control valves VFOF/VBNF/VBQF
Extremely innovative is one way of describing the new compact control valves from Festo for pneumatic drive solutions.
Thanks to their improved design and the integration of several control functions in one component you can save valuable installation space. And gain more time and reliability during commissioning.
|
Short product informationFile and language versions
|
|
|
Pneumatic extension modules VTOP
|
Short product informationFile and language versions
|
|
|
Polypropylene fittings NPQP
Resistant to chemicals
NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.
|
Short product informationFile and language versions
|
|
|
Positioner CMSX for linear and quarter turn actuators
|
Short product informationFile and language versions
|
|
|
Quarter turn actuator DFPD-C for the chemical industry
Sturdy and reliable!
The DFPD-C and DFPD-C-VDE2 are well equipped for the chemical industry. Both versions have hard-anodised end caps, blow-outproof adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals. Furthermore the DFPD-C-VDE2 has a supply port on top for easy assembly of a manifold block with NAMUR interface to VDI/VDE 3847-2. With these options they will set a new benchmark for quarter turn actuators in the chemical sector.
|
Short product informationFile and language versions
|
|
|
Quarter turn actuator DFPD-HD
Powerful performer!
DFPD-HD is the latest addition to the quarter turn actuator range DFPD. With torque up to 32,000 Nm, the Scotch yoke actuator is ideal for on/off and closed-loop control of ball valves, air dampers and butterfly valves in power plants, the chemical industry and in water treatment applications. It is the perfect choice whenever safe, reliable solutions are required.
|
Short product informationFile and language versions
|
|
|
Servo-controlled solenoid valve VZWP
|
Short product informationFile and language versions
|
|
|
Smart positioner CMSH with HART communication
Economical and flexible
The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single-acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.
|
Short product informationFile and language versions
|
|
|
|
Short product informationFile and language versions
|
|
|
Stainless steel filter regulator PCRP
|
Short product informationFile and language versions
|
|
|
Standardised ATEX control cabinet YCCP
Combine maximum standardisation with the greatest possible
flexibility. The standardised ATEX control cabinet YCCP saves time
and money through maximum standardisation of your system
components. The cabinets are approved for zone 2 (3GD), while the
integrated, modular terminal CPX as a remote I/O ensures a high
level of flexibility.
|
Short product informationFile and language versions
|
|
|
Process Automation and Water Management - Learning solutions for basic and advanced training
|
Program summaryFile and language versions
|
|
|
Products for battery cell production
Product selection information
Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.
|
Program summaryFile and language versions
|
|
|
Automation technology – selected for value
|
CatalogueFile and language versions
|
|
|
Butterfly valve VZAF
Technical data and product range overview
|
CatalogueFile and language versions
|
|
|
Butterfly Valve VZAS
Product range overview and technical data
|
CatalogueFile and language versions
|