Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Quarter turn actuator DFPD 03/11/2026
DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 9500 Nm in the standard version and up to 32000 Nm in the heavy duty (HD) version, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.
Improved reliability and productivity: Festo Motion Terminal in process automation 29/10/2026
Display description
Integrated control cabinet solutions with CPX-E and VTUG 22/10/2026

An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.

Top downloads

Welcome to Festo service2see! YouTube channel: Festo Service

On our YouTube channel Festo Service, you will find practical and user-friendly video tutorials on topics that are the subject of frequently asked questions in the areas of maintenance, commissioning and repair.

Butterfly valves VZAV Product overview and technical data
Butterfly valves VZAF Product overview and technical data