Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Double acting cylinder DGS-12--...-P-A and DGS-16-...-P-A with elastic cushioning rings in end positions
Double acting cylinder DN-...

Without end position cushioning

DN-

DN-...-S2

 

With end position cushioning adjustable at both ends

DN-...-PPV

DN-...-PPV-S2

 

Other types of installation and additional mounting attachments

Foot mounting HN

Flange mouting front/rear FN

Swifel flange SN

Clevis foot mounting LN

Clevis foot mounting LSN (lateral displacement max 5°)

 

Standard cylinders DNG/DNGL/DNGZK/DNGZS, ISO 15552, Ø 32 to 200 mm Attention: Products can no longer be ordered!

DNG: Basic version

DNGL: Non-rotating piston rod

DNGZK: With central trunnion mounting adjustable

DNGZS: With central trunnion mounting fixed

Terms of use for electronic documentation
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.