Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Connecting cables NEBB Extremely efficient!

Whenever you need to connect your systems for static applications, NEBB is a highly efficient solution. The cost-optimised NEBB with a cable sheath made of high-quality PVC offers over 30 variants, high degrees of protection IP65, 68 and 69k, as well as corrosion-resistant, gold-plated pin contacts. The 3-, 4- or 5-pin NEBB is available in lengths of 2.5, 5 or 10 m, with a minimum order quantity of 1.

 

Always well connected! Electrical connecting cables and plug combinations

Folder connecting cables and plugs

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.