Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Socket with moulded in cable pre-assembled

For V-pilot control valves

24 V DC: KMV-1-24-...-LED with LED and protective circuit

0 to 220 V: KMV-1-220-...

 

For JME- and ME-valves, 24 V DC

KME-1-24-...-LED with LED and protective circuit

 

For JMZH, MZH, MOZH, JMYH, MYH, MOYH valves

KMY-1-24-0,5

KMYZ-1-24-2,5

KMYZ-1-24-5

Terms of use for electronic documentation
Always well connected! Electrical connecting cables and plug combinations

Folder connecting cables and plugs

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.