Please select a category on the left or use the search.
Part number
Series
Order code
With smooth surfaces, large radii and dimensions to ISO 15552, the DSBF offers increased corrosion protection and can be used in a variety of applications. The basic design includes NSF-H1 lubrication and FDA-compliant seal material. Optional: unlubricated seal with self-adjusting cushioning PPS.
Here you will see, why standard cylinders now stand for: "Less is more."