|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
|
The right sensor for the drive
Drive-Sensor-Overview for magnetic cylinder switches and position transmitters.
|
Product informationFile and language versions
|
|
|
Large-diameter cylinder DSBG with tie rods
Power that moves
The new large-diameter cylinders DSBG in sizes 160 / 200 / 250 / 320 are powerful, efficient, durable and technically advanced. They have P or PPV cushioning as standard and can be equipped with lots of optional features from the modular system. Suitable for use at up to 150° C, available as ATEX variants or with stud bolts for easy vertical or horizontal mounting.
|
Short product informationFile and language versions
|
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
|
PPS Flyer "Less is more."
The future of standard cylindes.
Here you will see, why standard cylinders now stand for: "Less is more."
|
BrochureFile and language versions
|
|
|
The dock “thinks” for itself
Decentralised Control in Bulk Material Handling
The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations
and the release of dusts can occur. AZO CleanDock prevents this
problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.
|
Application descriptionFile and language versions
|