|
|
Air-flow analyser SFGA
Efficient measurement and analysis
The ready-to-install analysis case can be used straightaway and includes everything you need for efficiently and flexibly measuring compressed air consumption and flow rates in your system.
|
Short product informationFile and language versions
|
|
|
Automation solutions for pots in primary aluminium plants
Extremely robust
Automation components in primary aluminium plants are continuously exposed to extreme heat, ultra-fine alumina dust and strong magnetic fields. This means that the requirements for crust breakers, feeder cylinders as well as pilot valves are very high. They need to be able to withstand these aggressive ambient conditions.
|
Short product informationFile and language versions
|
|
|
Guided drive DFM
Sturdy and reliable!
Reliability is the name of the game with the DFM. This impressive guided drive has the best price/performance ratio in the market and offers optimum guide characteristics, sturdiness and flexibility. It is reliable, adaptable and resilient – even with high torques.
|
Short product informationFile and language versions
|
|
|
Pulse valve VSVA
Energy savings of up to 80%
Install and save: In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.
|
Short product informationFile and language versions
|
|
|
Training Package 660
Digitalization in Hydraulics (a print version)
|
Short product informationFile and language versions
|
|
|
Training Package 660
Digitalization in Hydraulics (a web version)
|
Short product informationFile and language versions
|
|
|
Basic Vacuum Technology Principles
|
CatalogueFile and language versions
|
|
|
Product Overview for Process Automation
|
CatalogueFile and language versions
|
|
|
Ready-to-install solutions: Cartridge solutions
|
CatalogueFile and language versions
|
|
|
Ready-to-install solutions: Control cabinets
|
CatalogueFile and language versions
|
|
|
Ready-to-install solutions: Integrated solutions
|
CatalogueFile and language versions
|
|
|
Ready-to-install solutions: Mounting plates
|
CatalogueFile and language versions
|
|
|
Ready-to-install solutions: Sheet-metal structures and special housings
|
CatalogueFile and language versions
|
|
|
Ready-to-install solutions: Sub-assemblies
The Festo product portfolio includes around 30,000 individual components,
which can be preassembled to create a sub-assembly based on their function. Accessories such as fittings and connections can also be assembled on the unit. The sub-assembly can thus be installed directly in the system or in the higher-level system as a ready-to-install subsystem.
|
CatalogueFile and language versions
|
|
|
Vision sensors SBSA, SBS
|
CatalogueFile and language versions
|
|
|
15 years without any failures - Tried and tested solenoid valve technology from Festo for SIL applications
|
BrochureFile and language versions
|
|
|
2022 Southeast Asia Selected Products
|
BrochureFile and language versions
|
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
BrochureFile and language versions
|
|
|
Actuator solutions for controlling dampers
Our drive solutions for controlling dampers for all industrial sectors in which processes are operated with gas, oil, coal or biomass, and the air supply must be extremely precisely and reliably controlled.
|
BrochureFile and language versions
|
|
|
Automation of rainwater overflow basins
Intelligent automation of rainwater overflow basins according to your individual requirements
|
BrochureFile and language versions
|
|
|
Cost-efficient production in the wood-working and wood processing industry
|
BrochureFile and language versions
|
|
|
Customer-specific solutions
Where the customer is the main point of focus, tailor-made services evolve.
Festo knows your processes and the problems you face, for this reason has developed a sophisticated range of products and services based on this knowledge, optimally designed to meet the needs of our customers.
All in all, excellent know-how for maximum productivity through tailor-made value creation.
|
BrochureFile and language versions
|
|
|
D-EE2201_01
|
BrochureFile and language versions
|
|
|
D-FA1901 core product range – simply part of the solution
|
BrochureFile and language versions
|
|
|
D-FC2001 SupraMotion 2020
|
BrochureFile and language versions
|
|
|
D-LT2103 Media separated valves: handling of liquids and gases
|
BrochureFile and language versions
|
|
|
D-LT2301 Parallel: Dispensing of liquids and storage of single small parts
|
BrochureFile and language versions
|
|
|
D-PA2202 Improved reliability and productivity: Festo Motion Terminal in process automation
|
BrochureFile and language versions
|
|
|
D-PD2101 Precise motion: wave audience on the high plateau
|
BrochureFile and language versions
|
|
|
Drive productivity on the road
Get the most out of your assets.
In tire production, every second and every kilowatt counts. Discover how you can become faster and more efficient in all areas with solutions from Festo, including through clever retrofitting.
|
BrochureFile and language versions
|