Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
PROFIBUS GSD
Supported systems:
  • Motor controller SFC-LAC-VD-10-E-H0-PB (540631)
  • Motor controller SFC-LAC-VD-10-E-H2-PB (540632)
1.0
01/08/2009
PROFIBUS GSD
Device description for Festo motor controllers

Supported systems:
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
2.0
13/10/2014
PROFIBUS GSD
Device Data Sheet ans Bitmaps for operating HGPPI and PROFIBUS.

Supported systems:
  • Parallel gripper HGPPI-12-10-PB (539054)
PROFIBUS GSD
inactivate TNR 8003908 prepare to erase

Version changes:
First release

Supported systems:
  • bus interface CECX-F-PB-S-V1 (565598)
PROFIBUS GSD
inactivate TNR 8003909 prepare to erase

Supported systems:
  • bus interface CECX-F-PB-V1 (553981)
PROFIBUS GSD
Supported systems:
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
1.0
01/08/2009
PROFIBUS GSD
Profibus GSD and GSE files for Festo CPV (size CPV10, CPV14, CPV18), CPA-SC and CPV-SC valve terminals

Supported systems:
  • Electrical interface CPV10-GE-DI01-8 (165809)
  • Electrical interface CPV10-GE-DI02-8 (546188)
  • Electrical interface CPV14-GE-DI01-8 (165811)
  • Electrical interface CPV14-GE-DI02-8 (546190)
  • Electrical interface CPV18-GE-DI01-8 (165813)
  • Electrical interface CPV18-GE-DI02-8 (546192)
  • Valve terminal CPA-SC-FB-VI (538509)
  • Valve terminal CPV10-VI (18200)
  • Valve terminal CPV14-VI (18210)
  • Valve terminal CPV18-VI (18220)
  • Valve terminal CPV-SC-FB-VI (538510)
01/06/2007
PROFIBUS GSD
GSD files for CMMS-ST-... with CAMC-PB (Profibus) 04/2012

Supported systems:
  • Motor controller CMMS-ST-C8-7-G2 (572211)
24/04/2012
PROFIBUS GSD GSD files for CMMS-AS-... with CAMC-PB (Profibus)

GSD files for CMMS-AS-... with CAMC-PB (Profibus) 04/2012

Supported systems:

  • Motor controller CMMS-AS-C4-3A-G2 (572986)
24/04/2012
PROFIBUS GSD
GSD files for CMMD-AS-... with CAMC-PB (Profibus) 04/2012

Supported systems:
  • Motor controller CMMD-AS-C8-3A (561406)
24/04/2012
PROFIBUS GSD
GSD file for CMMP-AS-...-M3 with CAMC-PB

Supported systems:
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
1.0
20/07/2012
PROFINET GSDML PROFINET GSDML CMMT-ST-PN

Version changes:

PROFINET GSDML CMMT-ST-PN FW20.0.4

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
24.0.2.121
23/06/2023
PROFINET GSDML

Supported systems:

  • Bus node CTEU-PN (2201471)
  • Bus node CTEU-PN-EX1C (8107589)
2023-09-15
PROFINET GSDML PROFINET GSDML VABX-A-S-EL-E12-CTED
2026-07-08
30/07/2026
Festo Robotic & FTL Software package for motion & robotic

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • operator unit CDSA-D3-RV (8126915)
1.2.0.3
11/10/2024
Festo Robotic & FTL Extension for Visual Studio Code

The Visual Studio (VS) Code extension adds script language support for FTL (Festo Teach Language) to VS Code. It allows FTL programming of (robotic) applications that are controlled by Festo PLCs on CODESYS basis. The extension communicates via TCP/IP with the Festo PLC which has to be enabled by the user.

1.9.21
10/06/2025
Function blocks Lenze SM-Drive function blocks for Lenze PLC Desinger

SoftMotion (SM-Drive) library for servo drives with EtherCAT (CiA402) in the PLC Desinger development environment from Lenze.

Supported systems:

  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.23.32.0
28/02/2023
Function blocks Rockwell Parameterisation and control Motion Terminal VTEM

Library valid as of FW version 4.26.x

Library for Rockwell controllers

Created with Rockwell RSLogix 5000 v16.05.00

Supported systems:

  • Motion Terminal VTEM (8047502)
V31.3.05
12/11/2024
Target Support Package CODESYS Function library key connection CDSA-D3-RV

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
3.5.15.2
15/10/2021
Electronic Device Description (EDD) – HART - FieldComm Group (FCG) registered Electronic Device Description (EDD) for the Festo positioner CMSH for EDD-compliant HOST systems
  • Electronic Device Description (EDD) Version 1.1.0

Supported products:

Positioner CMSH-…-HA-…

From SW-Rev. 1.1.x

From HW-Rev. 1.0.0

V1.1.0
15/06/2023
Field Device Integration (FDI) - HART - FieldComm Group (FCG) registered FDI package for the Festo positioner CMSH for FDI-compliant HOST systems
  • Field Device Integration (FDI) Version 1.1.0

Supported products:

Stellungsregler CMSH-…-HA-…

From SW-Rev. 1.1.x

From HW-Rev. 1.0.0

1.1.0
15/06/2023
Profibus EDD for Siemens PDM
Electronic Device Description (EDD) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with Profibus (CPX-FB13). Allows connection to field devices via HART with CPX-4AE-4AA-H module. The EDD is only intended for Siemens PDM.

Supported systems:
  • Bus node CPX-FB13 (195740)
  • CP-electrical part CTEC (539641)
  • Input module CPX-4AE-4AA-H (8059847)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V 4004
09/10/2017
PROFIBUS FDT/DTM
Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with Profibus DP (CPX-FB13).

Supported systems:
  • Bus node CPX-FB13 (195740)
  • CP-electrical part CTEC (539641)
  • Input module CPX-4AE-4AA-H (8059847)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V2.0.0
12/03/2018
Vision Sensor Configuration Studio Konfigurations-Software für Vision Sensoren SBSA/SBSC/SBSI/SBSX
  • Description: Konfigurations-Software für Vision Sensoren SBSA/SBSC/SBSI/SBSX mit Funktionen zum Ändern der Firmware, Einstellen der Netzwerkeigenschaften, Einrichten der Vision Sensoren, Erstellen der Prüfprogramme und zum Berechnen der optischen Verhältnisse. Die Software besteht aus den Modulen "Vision Sensor Device Manager", "Vision Sensor Configuration Studio" und "Vision Sensor Visualisation Studio" sowie dem Optik-Berechnungstool „SBS Calculator.
V2.4.4.4. build 15
10/05/2023
URCap Software DHEF

Supported systems:

  • adaptive shape gripper kit for robots DHEF-20-A-RA1 (8119114)
1.1.1
29/06/2020
URCap Software EHPS

Supported systems:

  • parallel gripper kit for robots EHPS-16-A-RA1 (8119111)
  • parallel gripper kit for robots EHPS-20-A-RA1 (8119112)
  • parallel gripper kit for robots EHPS-25-A-RA1 (8119113)
1.1.3
29/06/2020
IO-Link IODD for OGD250 IO-Link device description for Laser Sensor IFM OGD250

V1.3.68.278801

IO-Link IODD for OGD592 IO-Link device description for Laser Sensor IFM OGD592

V1.3.14.6

MPS 400 PLC application For Siemens S7-1512C
1.0
27/04/2026
VDMA library Soft-start and exhaust valves

Various software tools (Sistema from IFA, PAScal from Pilz, TIA from Siemens, EPLAN) can be used to evaluate safety-related parts of control systems in accordance with ISO 13849-1. To make working with these software tools as easy and convenient as possible, various libraries are provided for the VDMA 66413 interface. Here:
VDMA library with reliability parameters for the soft-start and quick exhaust valves of the MS..-SV-... series.

1.10
05/02/2024