Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Proportional pressure regulator VEAB with IO-Link 03/11/2025 Digitalised piezo control delivers an exceptional performance

The piezo bender is the innovative core element of the VEAB with IO-Link®. It is further enhanced by optimised control behaviour and useful additional functions. The proportional characteristics of a directly actuated piezo bender ensure stable and reliable regulation, and an infinitely variable pressure rise. This is interesting for all those industries requiring IO-Link® communication. The valves control flows of up to 20 l/min with maximum precision, low hysteresis, high repeat accuracy, low energy consumption and completely quietly.

Proportional pressure regulators VEAA/VEAB 30/10/2025 Thanks to its high-precision control the future is piezo!

A piezo bender is the innovative core element of VEAA and VEAB. These valves offer high-precision flow control at up to 20 l/min. with low hysteresis,
high repeat accuracy and low energy consumption. The proportional characteristics of a directly actuated piezo bender ensure stable and reliable regulation, and an infinitely variable pressure rise. The VEAA and VEAB are completely quiet during operation, which is very interesting for many industry
segments.

Secure your advantage and create new potential with proportional pneumatics 30/10/2025

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

2.90
02/07/2025
Terms of use for electronic documentation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.