|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
|
Mass flow controller:Proportional flow control valve VEMD
In many applications, the flow of air or other gases must be controlled. Oxygen is becoming increasingly important, not just in the life sciences sector, but also in food and biotech. The gas must always be precisely dosed, whether it is used to control protective gases in production or for breathing air in medical devices. And meeting the high demands on reliability and performance is just as important as cost efficiency. The new VEMD does both: it offers high dynamic response and is very favourably priced.
|
Short product informationFile and language versions
|
|
|
Proportional 3-way control valve VPWI
The new VPWI is based on the VPPI and can be used for all applications where volume control is required. It offers extremely short operating times, a stable valve position and extensive functionality, from setpoint adjustment to an MFC-like function, making the VPWI extremely fl exible in use.
|
Short product informationFile and language versions
|
|
|
Proportional flow control valve VEMD
Mass flow controller for medical devices
In mobile applications, e.g. portable oxygen generators, the emphasis is on minimal energy consumption and low weight. At the same time devices should offer high reliability and resistance to the stresses of everyday operation. Piezo technology is one of several key technologies offered by Festo.
|
Short product informationFile and language versions
|
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
|
Proportional valves with piezo technology in medical technology
With a choice of various valve series with different working pressures, nominal widths, flow ranges and working temperatures, Festo offers you the optimal proportional valve for your needs.
|
BrochureFile and language versions
|
|
|
Secure your advantage and create new potential with proportional pneumatics
|
BrochureFile and language versions
|