|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
|
Proportional 3-way control valve VPWI
The new VPWI is based on the VPPI and can be used for all applications where volume control is required. It offers extremely short operating times, a stable valve position and extensive functionality, from setpoint adjustment to an MFC-like function, making the VPWI extremely fl exible in use.
|
Short product informationFile and language versions
|
|
|
Proportional pressure regulator VEAB with IO-Link
Digitalised piezo control delivers an exceptional performance
The piezo bender is the innovative core element of the VEAB with IO-Link®. It is further enhanced by optimised control behaviour and useful additional functions. The proportional characteristics of a directly actuated piezo bender ensure stable and reliable regulation, and an infinitely variable pressure rise. This is interesting for all those industries requiring IO-Link® communication. The valves control flows of up to 20 l/min with maximum precision, low hysteresis, high repeat accuracy, low energy consumption and completely quietly.
|
Short product informationFile and language versions
|
|
|
Proportional pressure regulators VEAA/VEAB
Thanks to its high-precision control the future is piezo!
A piezo bender is the innovative core element of VEAA and VEAB. These valves offer high-precision flow control at up to 20 l/min. with low hysteresis, high repeat accuracy and low energy consumption. The proportional characteristics of a directly actuated piezo bender ensure stable and reliable regulation, and an infinitely variable pressure rise. The VEAA and VEAB are completely quiet during operation, which is very interesting for many industry segments.
|
Short product informationFile and language versions
|
|
|
VPWS proportional valve
Extremely small: 2/2-way proportional valve
This lightweight cartridge valve is compact at just 15 mm and has a large flow rate of up to 210 l/min at 2 bar. The compact design and high flow rate of the proportional solenoid valve VPWS make it the optimal choice for use in medical technology. It is also suitable for other application areas and industry segments in which gas flows of 5 l/min to 500 l/min at up to 6 bar have to be regulated.
|
Short product informationFile and language versions
|
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
|
Proportional valves with piezo technology in medical technology
With a choice of various valve series with different working pressures, nominal widths, flow ranges and working temperatures, Festo offers you the optimal proportional valve for your needs.
|
BrochureFile and language versions
|
|
|
Secure your advantage and create new potential with proportional pneumatics
|
BrochureFile and language versions
|
|
|
Teaching robot with piezo technology
Case study
To help future dentists and dental assistants deal with children during dental treatments, the Japanese company tmsuk has developed a humanoid robot that realistically simulates the behaviour of young children during these treatments, complete with fidgeting, flinching or closing the mouth. The dummy’s realistic movements are produced using proportional pressure regulators with piezo technology.
|
Application descriptionFile and language versions
|