Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.11.0.657
30/11/2025
Festo Automation Suite - Extension Parameterization of IO-Link devices connected to a Festo IO-Link master

This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.

2.11.0.17
30/11/2025
Festo Automation Suite - Plug-in Plug-in for the parameterisation of CPX-AP automation systems

New Features:

  • Parameter set duplication for serial commissioning of AP-A & VTUX modules in the valve terminal overview
  • Multiple permanent saving of VTUX parameters in the valve manifold overview to speed up serial commissioning
  • Parameter files from AP-A & VTUX devices can be exported and imported
  • Implementation of the watchlist in the right toolbar when an online connection to the device is established
  • Each AP & VTUX device type has default parameters pre-configured in the watchlist, allowing parameters to be viewed immediately after a connection is established
  • Display of IO-Link process data for CPX-AP IO-Link master devices
  • Forcing of process data in EtherCAT topologies has been enabled
  • When VTUX vacuum modules are forced, this is now displayed in the Connection Dashboard with the familiar orange warning
  • Support for CTED devices

Fixed Bugs:

  • Forcing of digital outputs not possible with valve terminals
  • Process data values for CPX-AP-A-PN topologies were displayed incorrectly

Known Limitations:

  • Display of the unit for VABX modules instead of [ms] in [s] 
1.10.1.1
03/03/2026
Festo IO-Link Tool

Supported systems:

  • IO-Link Master CPX-AP-A-4IOL-M12 (8129114)
  • IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
Application Note
31/12/2024
Firmware Firmware CPX-AP-I-EP-M12

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
v1.7.4
13/05/2025
Firmware Firmware CPX-AP-I-EC-M12

Supported systems:

  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
v1.8.4
13/05/2025
Firmware Firmware CPX-AP-I-4DI4DO-M8-3P

Supported systems:

  • automation system CPX-AP-I (8094920)
  • digital input/output module CPX-AP-I-4DI4DO-M8-3P (8086601)
v1.122.6
08/05/2025
Firmware Firmware CPX-AP-I-4DI4DO-M12-5P

Supported systems:

  • automation system CPX-AP-I (8094920)
  • digital input/output module CPX-AP-I-4DI4DO-M12-5P (8086603)
v1.122.6
08/05/2025
Firmware Firmware CPX-AP-I-8DI-M8-3P

Supported systems:

  • automation system CPX-AP-I (8094920)
  • digital input module CPX-AP-I-8DI-M8-3P (8086600)
V.1.122.6
08/05/2025
Firmware Firmware CPX-AP-I-8DI-M12-5P

Supported systems:

  • automation system CPX-AP-I (8094920)
  • digital input module CPX-AP-I-8DI-M12-5P (8086602)
v1.122.6
08/05/2025
Firmware Firmware CPX-AP-I-4IOL-M12

Supported systems:

  • automation system CPX-AP-I (8094920)
  • IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
v1.6.10
08/05/2025
Firmware Firmware CPX-AP-I-4AI-U-I-RTD-M12

Supported systems:

  • analogue input module CPX-AP-I-4AI-U-I-RTD-M12 (8086606)
  • automation system CPX-AP-I (8094920)
v1.6.2
08/05/2025
Firmware Firmware CPX-AP-I-4DI-M8-3P

Supported systems:

  • automation system CPX-AP-I (8094920)
  • digital input module CPX-AP-I-4DI-M8-3P (8086605)
v1.122.6
08/05/2025
Firmware Firmware CPX-AP-I-PN-M12

Supported systems:

  • automation system CPX-AP-I (8094920)
  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
V1.5.15
11/07/2025
EtherCAT XML CPX-Automation Platform

Supported systems:

  • EtherCAT interface CPX-AP-A-EC-M12 (8129243)
  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
  • Manifold sub-base VABX-A-S-EL-E12-CTED-MPM12-SHUH-XL (8208382)
  • Manifold sub-base VABX-A-S-EL-E12-CTED-MPM8-SHUH-XL (8208386)
  • Manifold sub-base VABX-A-S-EL-E12-CTED-MPRJ45-SHUH-XL (8208384)
  • Remote I/O system CPX-AP-A (8079933)
  • Remote I/O system CPX-AP-I (8094920)
  • Valve terminal VTUX-A-P- (8000800)
  • Valve terminal VTUX-A-P-APA- (8000810)
  • Valve terminal VTUX-A-S- (8000805)
  • Valve terminal VTUX-A-S-APA- (8000815)
20260302
03/03/2026
Ethernet/IP EDS CPX-AP-I-EP EDS

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
2023-12-07
06/03/2024
PROFIBUS GSD
Supported systems:
  • automation system CPX-AP-I (8094920)
  • PROFIBUS interface CPX-AP-I-PB-M12 (8086608)
6
18/06/2021
PROFINET GSDML CPX-AP-I-PN GSDML

Supported systems:

  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
  • Remote I/O system CPX-AP-I (8094920)
  • Valve terminal VTUX-A-P- (8000800)
  • Valve terminal VTUX-A-S- (8000805)
2026-02-10
10/02/2026
FFT - Festo Field Device Tool Maintenance of Ethernet based devices by Festo

Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.

V2.10.6.542
03/04/2025
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.