Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
3/2-way basic valve SV-3-M5 with actuators for panel mounting

Pushbutton actuator T-22-... and T-30-...

Mushroom push button actuator P-22-S and P-30-S

Impact head with detend PR-22-R and PR-30-R

Selector actuator N-22-S and N-30-S

Toggle actuator H-22-S and H-30-S

Impact head with detent, key return PRS-22-R and PRS-30-R

Lock and key actuator Q-22 and Q-30

3/2-way valves, directly actuated

Pushbutton valve (spring return) K-3-M5

Finger lever valve TH-3-M5

Hand/knee valve F-3-M5

Swivel-lever valve

Swivel-lever valve

RW/0-3-PK-3

RW-3-M5

 

Additional valve actuators:

Swivel lever (short) ASK-01 and ASK-02

Swivel lever (long) ASL-02

Swivel rod ASS-02

Terms of use for electronic documentation
Compact interface CTED
As a direct bus integration for the VTUX valve terminal, the compact interface CTED offers a very space and cost-optimised option for connecting VTUX directly to the control system via the Industrial Ethernet protocol. CTED offers maximum flexibility as a multi-protocol device with three connector options for communication and power supply.
ISO valve terminal VTSA – maximum functionality
short info about VTSA
Modular remote I/O system CPX-AP-A

The lightweight CPX-AP-A remote I/O system is integrated directly into Ethernet-based networks that are available worldwide. A variety of additional input and output modules as well as IO-Link master modules
are also available. Pneumatic valve terminals and proportional technology as well as controlled pneumatics that are adapted directly or integrated via AP
communication, can be used to create a scalable system topology. Electric drive technology for linear and rotary movements can be connected via IO-Link®.

PSI Valve series VS: VUVS/VUWS/VTUS Robust and inexpensive!

VS is distinguished by outstanding value for the money, as well as
exceptional diversity. Modern design. Robust and durable quality.
No limits with regard to performance data. Proven technologies and
materials. Comprehensive range of accessories. Numerous mounting
options and easy operation.

The adaptable valve terminal VTUX – now even more versatile with the new 15 mm valves
The 15 mm valves of the new size 3 perfectly complement the proven and impressive advantages of the 10mm series of the VTUX, such as the high flow rates, the compact and lightweight design, and its exceptional connectivity.
Valve and valve terminal series VG
short info about VTUG
Valve series VG: VUVG, VUWG, VTUG
short info about VUVG, VTUG, VUWG
Valve terminal MPA – 3 variants, 3× perfection
Short info about MPA
VTUX valve terminal – platform for the future

The successor to the established CPV, MPA-L/S and VTUG ranges impresses with its high flow rate. And with the communication system AP-I and AP-A, it is the perfect platform for digitised production!

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Automation with function integration – the pneumatic and electrical modules of the valve terminal CPX/VTSA/MPA
Electrical peripherals; Valve terminals; Standards-based valve terminals; Universal valve terminals; Integrated Automation
Pneumatic and electric modules of the valve terminal VTUG
Pneumatic and electrical modules of the valve terminal CPX/VTSA-F-CB
Electrical peripherals; Standards-based valve terminals; Universal valve terminals; Integrated Automation; Safety
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.