Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.12.0.436
30/05/2026
Festo Automation Suite - Plug-in Plug-in for the parameterisation of CPX-AP automation systems

New Features:

  • Parameter set duplication for serial commissioning of AP-A & VTUX modules in the valve terminal overview
  • Multiple permanent saving of VTUX parameters in the valve manifold overview to speed up serial commissioning
  • Parameter files from AP-A & VTUX devices can be exported and imported
  • Implementation of the watchlist in the right toolbar when an online connection to the device is established
  • Each AP & VTUX device type has default parameters pre-configured in the watchlist, allowing parameters to be viewed immediately after a connection is established
  • Display of IO-Link process data for CPX-AP IO-Link master devices
  • Forcing of process data in EtherCAT topologies has been enabled
  • When VTUX vacuum modules are forced, this is now displayed in the Connection Dashboard with the familiar orange warning
  • Support for CTED devices

Fixed Bugs:

  • Forcing of digital outputs not possible with valve terminals
  • Process data values for CPX-AP-A-PN topologies were displayed incorrectly

Known Limitations:

  • Display of the unit for VABX modules instead of [ms] in [s] 
1.11.0.11
24/06/2026
Firmware Firmware VAEM-L1-S-12-AP

Supported systems:

  • Pneumatic interface VAEM-L1-S-12-AP (8081922)
  • Remote I/O system CPX-AP-I (8094920)
1.126.4
25/06/2026
Firmware Firmware VAEM-L1-S-24-AP

Supported systems:

  • Electrical interface VAEM-L1-S-24-AP (8081923)
  • Remote I/O system CPX-AP-I (8094920)
1.126.4
25/06/2026
IO-Link IODD
Device description file: IODD (IO-Link Device Description) for Festo VAEM-L1

Supported systems:
  • Electrical interface VAEM-L1-S-16-PT (573939) Revision 08
  • Electrical interface VAEM-L1-S-16-PT (573939) Revision 09
  • Electrical interface VAEM-L1-S-16-PTL (574208) Revision 08
  • Electrical interface VAEM-L1-S-16-PTL (574208) Revision 09
  • Electrical interface VAEM-L1-S-24-PT (573940) Revision 08
  • Electrical interface VAEM-L1-S-24-PT (573940) Revision 09
  • Electrical interface VAEM-L1-S-24-PTL (574209) Revision 08
  • Electrical interface VAEM-L1-S-24-PTL (574209) Revision 09
  • Electrical interface VAEM-L1-S-8-PT (573384) Revision 08
  • Electrical interface VAEM-L1-S-8-PT (573384) Revision 09
  • Electrical interface VAEM-L1-S-8-PTL (574207) Revision 08
  • Electrical interface VAEM-L1-S-8-PTL (574207) Revision 09
  • Valve terminal VTUG (573606)
21/10/2019
Function blocks Siemens PCS 7
Driver modules for the seamless integration of VTUG and VTSA with PX-AP-A-PN-M12 bus nodes into the Siemens PCS 7 process control system via PROFINET. The "Generate module drivers" function is supported. Available for Siemens PCS 7 V9.1 SP2 and V10 SP1.

Supported systems:
  • digital input module CPX-AP-A-16DI-D-M12-5P (8129112)
  • Electrical interface VAEM-L1-S-12-AP (8081922)
  • Electrical interface VAEM-L1-S-24-AP (8081923)
  • Pneumatic interface VABA-S6-1-X5 (8154036)
  • PROFINET interface CPX-AP-A-PN-M12 (8129241)
1.0.0.0
25/03/2026
Target Support Package CODESYS
Package for FESTO IO-Link Devices.

Supported systems:
  • controller CECC-LK (574418)
  • controller CECC-S (574416)
  • Electrical interface CPV10-GE-PT-8 (1565761)
  • Electrical interface CPV14-GE-PT-8 (1564984)
  • Electrical interface CPX-CTEL-2-M12-5POL-LK (2900543)
  • Electrical interface VAEM-L1-S-16-PT (573939)
  • Electrical interface VAEM-L1-S-16-PTL (574208)
  • Electrical interface VAEM-L1-S-24-PT (573940)
  • Electrical interface VAEM-L1-S-24-PTL (574209)
  • Electrical interface VAEM-L1-S-8-PT (573384)
  • Electrical interface VAEM-L1-S-8-PTL (574207)
  • End plate VMPAL-EPL (574569)
  • End plate VMPAL-EPL-IPO32 (575667)
  • Input module CTSL-D-16E-M12-5 (1387359)
  • Input module CTSL-D-16E-M8-3 (1387363)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Proportional-pressure regulator VPPM-12L-L-1-G12-0L10H-LK-S1 (8024266)
  • Proportional-pressure regulator VPPM-12L-L-1-G12-0L2H-LK-S1 (8024264)
  • Proportional-pressure regulator VPPM-12L-L-1-G12-0L6H-LK-S1 (8024265)
  • Proportional-pressure regulator VPPM-6F-L-1-F-0L10H-LK-S1 (8031109)
  • Proportional-pressure regulator VPPM-6F-L-1-F-0L2H-LK-S1 (8031107)
  • Proportional-pressure regulator VPPM-6F-L-1-F-0L6H-LK-S1 (8031108)
  • Proportional-pressure regulator VPPM-6L-L-1-G18-0L10H-LK-S1 (8024260)
  • Proportional-pressure regulator VPPM-6L-L-1-G18-0L2H-LK-S1 (8024258)
  • Proportional-pressure regulator VPPM-6L-L-1-G18-0L6H-LK-S1 (8024259)
  • Proportional-pressure regulator VPPM-8F-L-1-F-0L10H-LK-S1 (8031112)
  • Proportional-pressure regulator VPPM-8F-L-1-F-0L2H-LK-S1 (8031110)
  • Proportional-pressure regulator VPPM-8F-L-1-F-0L6H-LK-S1 (8031111)
  • Proportional-pressure regulator VPPM-8L-L-1-G14-0L10H-LK-S1 (8024263)
  • Proportional-pressure regulator VPPM-8L-L-1-G14-0L2H-LK-S1 (8024261)
  • Proportional-pressure regulator VPPM-8L-L-1-G14-0L6H-LK-S1 (8024262)
  • Vacuum generator OVEM (539074)
  • Vacuum generator OVEM-05-H-B-QO-CE-N-LK (8037693)
  • Vacuum generator OVEM-07-H-B-QO-CE-N-LK (8037694)
  • Vacuum generator OVEM-10-H-B-QO-CE-N-LK (8037695)
  • Vacuum generator OVEM-14-H-B-QO-CE-N-LK (8037696)
  • Vacuum generator OVEM-20-H-C-QO-CE-N-LK (8070096)
  • Vacuum generator OVEM-30-H-C-QO-CE-N-LK (8070098)
  • Vacuum generator OVEM-BN (539075)
  • Valve terminal MPAC-VI (575465)
  • Valve terminal VTOC (564056)
  • Valve terminal VTUB-12 (553983)
3.5.18.67
14/12/2023
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.