Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Proportional pressure regulator VPPM IO-Link

VPPM is the first proportional valve with IO-Link and I-Port connection technology. Its outstanding features include easy parameterisation

and stable data transmission. The high-speed COM3 data rate of 230 kB/s and cycle times of 0.4 ms mean that even complex data packets can be transmitted quickly and reliably.

Automation technology – selected for value
Catalogue for Process Automation
Proportional pneumatics
Brochure on proportional technolgy including the responding valve portfolio
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.