Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.12.0.436
30/05/2026
Festo Automation Suite - Extension PLC programming with CODESYS technology
2.12.0.6
30/05/2026
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the CPX-E automation system and the CPX terminal
2.6.0.4
28/05/2025
FMT - Festo Maintenance Tool Diagnosis of CPX valve terminals

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Ready for Windows 11

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • automation system CPX-E /-EX1E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CPX-M-FB41 (3228960)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-FEC-1-IE (529041)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • gateway CPX-IOT (8069773)
  • Motion Terminal VTEM (8047502)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.22.3
25/03/2026
FMT - Festo Maintenance Tool
This update imports newer CPX modules into the module catalog of FST4.x and CPX-FMT.

Supported systems:
  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • automation system CPX-E /-EX1E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB37 (2735960)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CPX-M-FB41 (3228960)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-FEC-1-IE (529041)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • interface CPX-FB43 (8110369)
  • interface CPX-M-FB44 (8110370)
  • Motion Terminal VTEM (8047502)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-CB (8073100)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
Update 22
14/04/2021
Firmware Package

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-M1 (5266781)
R07
21/11/2025
Firmware Package

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
R13
25/01/2026
Ethernet/IP EDS CPX-E-EP EDS

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • bus module CPX-E-EP (4080499)
1.2
06/03/2024
PROFIBUS GSD
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • bus module CPX-E-PB (4080496)
Version 5
27/09/2019
PROFINET GSDML
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-PN (4252743)
2024-10-14
Festo Robotic & FTL Software package for motion & robotic

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • operator unit CDSA-D3-RV (8126915)
1.2.0.3
11/10/2024
Target Support Package CODESYS
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-PN (4252743)
3.5.10.153
22/08/2017
Target Support Package CODESYS

Supported systems:

  • CPX-E-CEC-C1 (5226780)
  • CPX-E-CEC-M1 (5266781)
  • CPX-E-CEC-C1-PN (4252741)
  • CPX-E-CEC-M1-PN (4252743)
  • CPX-E-CEC-C1-EP (4252742)
  • CPX-E-CEC-M1-EP (4252744)
3.5.20.96
25/01/2026
Target Support Package CODESYS Function library key connection CDSA-D3-RV

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
3.5.15.2
15/10/2021
CODESYS Development System
3.5.20.60
23/04/2025
USB driver
Festo Virtual Communications Port

Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • bus module CPX-E-PB (4080496)
22/02/2016
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.