Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.12.0.436
30/05/2026
Festo Automation Suite - Extension Parameterization of IO-Link devices connected to a Festo IO-Link master

This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.

2.11.0.17
30/11/2025
Festo Automation Suite - Plug-in Plug-in for the parameterisation of CPX-AP automation systems

New Features:

  • Parameter set duplication for serial commissioning of AP-A & VTUX modules in the valve terminal overview
  • Multiple permanent saving of VTUX parameters in the valve manifold overview to speed up serial commissioning
  • Parameter files from AP-A & VTUX devices can be exported and imported
  • Implementation of the watchlist in the right toolbar when an online connection to the device is established
  • Each AP & VTUX device type has default parameters pre-configured in the watchlist, allowing parameters to be viewed immediately after a connection is established
  • Display of IO-Link process data for CPX-AP IO-Link master devices
  • Forcing of process data in EtherCAT topologies has been enabled
  • When VTUX vacuum modules are forced, this is now displayed in the Connection Dashboard with the familiar orange warning
  • Support for CTED devices

Fixed Bugs:

  • Forcing of digital outputs not possible with valve terminals
  • Process data values for CPX-AP-A-PN topologies were displayed incorrectly

Known Limitations:

  • Display of the unit for VABX modules instead of [ms] in [s] 
1.11.0.11
24/06/2026
Festo Automation Suite - Plug-in

Supported systems:

  • Adapter NEFC-M12G8-0.3-M12G5-LK (8080777)
  • Air gap sensor SOPA-... (549902)
  • Air gap sensor SOPA-CM1H-R1-HQ6-PNLK-A-M12 (8093819)
  • Air gap sensor SOPA-CM1H-R1-HQ6-PNLK-VB-M12 (8093818)
  • Air gap sensor SOPA-CM2H-R1-HQ6-PNLK-A-M12 (8093821)
  • Air gap sensor SOPA-CM2H-R1-HQ6-PNLK-VB-M12 (8093820)
  • Air gap sensor SOPA-CM3H-R1-HQ6-PNLK-A-M12 (8093823)
  • Air gap sensor SOPA-CM3H-R1-HQ6-PNLK-VB-M12 (8093822)
  • Air gap sensor SOPA-CM4H-R1-HQ6-PNLK-A-M12 (8093825)
  • Air gap sensor SOPA-CM4H-R1-HQ6-PNLK-VB-M12 (8093824)
  • Air gap sensor SOPA-M1-R1-HQ6-PNLK-A-M12 (8093817)
  • Air gap sensor SOPA-M1-R1-HQ6-PNLK-VB-M12 (8093816)
  • Diffuse sensor SOOE-BS-L-PNLK-T (8075670)
  • Diffuse sensor SOOE-BS-R-PNLK-T (8075664)
  • Diffuse sensor SOOE-DS-R-PNLK-T (8075663)
  • Diffuse sensor SOOE-KS-L-PNLK-T (8075669)
  • Distance sensor SOIA-M12PB-PNLK-LE (8161198)
  • Distance sensor SOIA-M12PB-PNLK-M12 (8161199)
  • Distance sensor SOIA-M12PNB-PNLK-LE (8161200)
  • Distance sensor SOIA-M12PNB-PNLK-M12 (8161201)
  • Distance sensor SOIA-M18PB-PNLK-LE (8161202)
  • Distance sensor SOIA-M18PB-PNLK-M12 (8161203)
  • Distance sensor SOIA-M18PNB-PNLK-LE (8161204)
  • Distance sensor SOIA-M18PNB-PNLK-M12 (8161205)
  • Distance sensor SOIA-M30PB-PNLK-LE (8161206)
  • Distance sensor SOIA-M30PB-PNLK-M12 (8161207)
  • Distance sensor SOIA-M30PNB-PNLK-LE (8161208)
  • Distance sensor SOIA-M30PNB-PNLK-M12 (8161209)
  • Distance sensor SOIA-M8PB-PNLK-LE (8161194)
  • Distance sensor SOIA-M8PB-PNLK-M8 (8161195)
  • Distance sensor SOIA-M8PNB-PNLK-LE (8161196)
  • Distance sensor SOIA-M8PNB-PNLK-M8 (8161197)
  • Distance sensor SOIA-Q40NB-PNLK-M12 (8161210)
  • Distance sensor SOOE-MS-L-PNLK-T (8075673)
  • Distance sensor SOOE-MS-R-PNLK-T (8075668)
  • electric cylinder unit EPCE-TB-45-50-FL-ST-M-H1-PLK-AA (8101542)
  • Flow sensor SFAB- (563795)
  • Flow sensor SFAB-1000U-HQ10-PNLK-PNVBA-M12 (8162834)
  • Flow sensor SFAB-1000U-WQ10-PNLK-PNVBA-M12 (8162835)
  • Flow sensor SFAB-10U-HQ6-PNLK-PNVBA-M12 (8162824)
  • Flow sensor SFAB-10U-WQ6-PNLK-PNVBA-M12 (8162825)
  • Flow sensor SFAB-200U-HQ10-PNLK-PNVBA-M12 (8162830)
  • Flow sensor SFAB-200U-HQ8-PNLK-PNVBA-M12 (8162828)
  • Flow sensor SFAB-200U-WQ10-PNLK-PNVBA-M12 (8162831)
  • Flow sensor SFAB-200U-WQ8-PNLK-PNVBA-M12 (8162829)
  • Flow sensor SFAB-50U-HQ6-PNLK-PNVBA-M12 (8162826)
  • Flow sensor SFAB-50U-WQ6-PNLK-PNVBA-M12 (8162827)
  • Flow sensor SFAB-600U-HQ10-PNLK-PNVBA-M12 (8162832)
  • Flow sensor SFAB-600U-WQ10-PNLK-PNVBA-M12 (8162833)
  • Flow sensor SFAE- (8058500)
  • Flow sensor SFAE-10U-M5F-PNLK-PNVB-0.3M8 (8207438)
  • Flow sensor SFAE-10U-M5F-PNLK-PNVB-2.5K (8207437)
  • Flow sensor SFAE-10U-Q4-PNLK-PNVB-0.3M8 (8207436)
  • Flow sensor SFAE-10U-Q4-PNLK-PNVB-2.5K (8207435)
  • Flow sensor SFAE-1U-M5F-PNLK-PNVB-0.3M8 (8058504)
  • Flow sensor SFAE-1U-M5F-PNLK-PNVB-2.5K (8058503)
  • Flow sensor SFAE-1U-Q4-PNLK-PNVB-0.3M8 (8058502)
  • Flow sensor SFAE-1U-Q4-PNLK-PNVB-2.5K (8058501)
  • Flow sensor SFAE-2U-M5F-PNLK-PNVB-0.3M8 (8058508)
  • Flow sensor SFAE-2U-M5F-PNLK-PNVB-2.5K (8058507)
  • Flow sensor SFAE-2U-Q4-PNLK-PNVB-0.3M8 (8058506)
  • Flow sensor SFAE-2U-Q4-PNLK-PNVB-2.5K (8058505)
  • Flow sensor SFAE-5U-M5F-PNLK-PNVB-0.3M8 (8207434)
  • Flow sensor SFAE-5U-M5F-PNLK-PNVB-2.5K (8207433)
  • Flow sensor SFAE-5U-Q4-PNLK-PNVB-0.3M8 (8058516)
  • Flow sensor SFAE-5U-Q4-PNLK-PNVB-2.5K (8058509)
  • Flow sensor SFAH- (8035300)
  • Flow sensor SFAH-0.1B-G18FS-PNLK-PNVBA-M8 (8158427)
  • Flow sensor SFAH-0.1U-G18FS-PNLK-PNVBA-L1 (8159375)
  • Flow sensor SFAH-0.1U-G18FS-PNLK-PNVBA-M8 (8158411)
  • Flow sensor SFAH-0.1U-Q4S-PNLK-PNVBA-L1 (8058461)
  • Flow sensor SFAH-0.1U-Q4S-PNLK-PNVBA-M8 (8058462)
  • Flow sensor SFAH-0.5B-Q4S-PNLK-PNVBA-M8 (8158412)
  • Flow sensor SFAH-0.5U-Q4S-PNLK-PNVBA-L1 (8058463)
  • Flow sensor SFAH-0.5U-Q4S-PNLK-PNVBA-M8 (8058464)
  • Flow sensor SFAH-0.5U-Q6S-PNLK-PNVBA-M8 (610916)
  • Flow sensor SFAH-100B-G14FS-PNLK-PNVBA-M8 (8158416)
  • Flow sensor SFAH-100U-G14FS-PNLK-PNVBA-L1 (8158422)
  • Flow sensor SFAH-100U-G14FS-PNLK-PNVBA-M8 (8058476)
  • Flow sensor SFAH-100U-Q6S-PNLK-PNVBA-M8 (8158420)
  • Flow sensor SFAH-100U-Q8S-PNLK-PNVBA-L1 (8058474)
  • Flow sensor SFAH-100U-Q8S-PNLK-PNVBA-M8 (8058475)
  • Flow sensor SFAH-10B-Q6S-PNLK-PNVBA-M8 (610783)
  • Flow sensor SFAH-10U-Q6AR-PNLK-PNVBA-M8 (8158423)
  • Flow sensor SFAH-10U-Q6S-PNLK-PNVBA-L1 (8058469)
  • Flow sensor SFAH-10U-Q6S-PNLK-PNVBA-M8 (8058470)
  • Flow sensor SFAH-1B-Q4S-PNLK-PNVBA-M8 (8158413)
  • Flow sensor SFAH-1U-Q4S-PNLK-PNVBA-L1 (8058465)
  • Flow sensor SFAH-1U-Q4S-PNLK-PNVBA-M8 (8058466)
  • Flow sensor SFAH-1U-Q6S-PNLK-PNVBA-M8 (8158418)
  • Flow sensor SFAH-200B-G14FS-PNLK-PNVBA-M8 (8158417)
  • Flow sensor SFAH-200U-G14FS-PNLK-PNVBA-L1 (609555)
  • Flow sensor SFAH-200U-G14FS-PNLK-PNVBA-M8 (8058479)
  • Flow sensor SFAH-200U-Q6S-PNLK-PNVBA-M8 (8158421)
  • Flow sensor SFAH-200U-Q8S-PNLK-PNVBA-L1 (8058477)
  • Flow sensor SFAH-200U-Q8S-PNLK-PNVBA-M8 (8058478)
  • Flow sensor SFAH-50B-Q6S-PNLK-PNVBA-M8 (8158415)
  • Flow sensor SFAH-50U-G18FS-PNLK-PNVBA-M8 (8058473)
  • Flow sensor SFAH-50U-Q6AR-PNLK-PNVBA-L1 (8158426)
  • Flow sensor SFAH-50U-Q6AR-PNLK-PNVBA-M8 (8158424)
  • Flow sensor SFAH-50U-Q6S-PNLK-PNVBA-M8 (8158419)
  • Flow sensor SFAH-50U-Q8S-PNLK-PNVBA-L1 (8058471)
  • Flow sensor SFAH-50U-Q8S-PNLK-PNVBA-M8 (8058472)
  • Flow sensor SFAH-5B-Q6S-PNLK-PNVBA-M8 (8158414)
  • Flow sensor SFAH-5U-G18FS-PNLK-PNVBA-M8 (8158425)
  • Flow sensor SFAH-5U-Q6S-PNLK-PNVBA-L1 (8058467)
  • Flow sensor SFAH-5U-Q6S-PNLK-PNVBA-M8 (8058468)
  • Flow sensor SFAM (563796)
  • Flow sensor SFAM-62-1000L-M-PNLK-PNVBA-M12 (8181241)
  • Flow sensor SFAM-62-1000L-M-PNLK-PNVBA-M12-EMD (8187361)
  • Flow sensor SFAM-62-1000L-TG12-PNLK-PNVBA-M12 (8181244)
  • Flow sensor SFAM-62-1000L-TG12-PNLK-PNVBA-M12-EMD (8187364)
  • Flow sensor SFAM-62-3000L-M-PNLK-PNVBA-M12 (8181242)
  • Flow sensor SFAM-62-3000L-M-PNLK-PNVBA-M12-EMD (8187362)
  • Flow sensor SFAM-62-3000L-TG12-PNLK-PNVBA-M12 (8181245)
  • Flow sensor SFAM-62-3000L-TG12-PNLK-PNVBA-M12-EMD (8187365)
  • Flow sensor SFAM-62-5000L-M-PNLK-PNVBA-M12 (8181243)
  • Flow sensor SFAM-62-5000L-M-PNLK-PNVBA-M12-EMD (8187363)
  • Flow sensor SFAM-62-5000L-TG12-PNLK-PNVBA-M12 (8181246)
  • Flow sensor SFAM-62-5000L-TG12-PNLK-PNVBA-M12-EMD (8187366)
  • Flow sensor SFAM-90-10000L-M-PNLK-PNVBA-M12 (8181248)
  • Flow sensor SFAM-90-10000L-TG112-PNLK-PNVBA-M12 (8181251)
  • Flow sensor SFAM-90-15000L-M-PNLK-PNVBA-M12 (8181249)
  • Flow sensor SFAM-90-15000L-TG112-PNLK-PNVBA-M12 (8181252)
  • Flow sensor SFAM-90-5000L-M-PNLK-PNVBA-M12 (8181247)
  • Flow sensor SFAM-90-5000L-M-PNLK-PNVBA-M12-EMD (8187367)
  • Flow sensor SFAM-90-5000L-TG1-PNLK-PNVBA-M12 (8181250)
  • Flow sensor SFAM-90-5000L-TG1-PNLK-PNVBA-M12-EMD (8187370)
  • Flow sensor SFAW- (8022000)
  • Flow sensor SFAW-100-TG1-E-PNLK-PNVBA-M12 (8036877)
  • Flow sensor SFAW-100-TG34-E-PNLK-PNVBA-M12 (8036875)
  • Flow sensor SFAW-100T-TG1-E-PNLK-PNVBA-M12 (8036878)
  • Flow sensor SFAW-100T-TG34-E-PNLK-PNVBA-M12 (8036876)
  • Flow sensor SFAW-100T-X-E-PNLK-PNVBA-M12 (8036890)
  • Flow sensor SFAW-100-X-E-PNLK-PNVBA-M12 (8036889)
  • Flow sensor SFAW-32-TG12-E-PNLK-PNVBA-M12 (8036871)
  • Flow sensor SFAW-32-TG34-E-PNLK-PNVBA-M12 (8036873)
  • Flow sensor SFAW-32T-TG12-E-PNLK-PNVBA-M12 (8036872)
  • Flow sensor SFAW-32T-TG34-E-PNLK-PNVBA-M12 (8036874)
  • Flow sensor SFAW-32T-X-E-PNLK-PNVBA-M12 (8036888)
  • Flow sensor SFAW-32-X-E-PNLK-PNVBA-M12 (8036887)
  • Fork light barrier SOOF-M-FL-SM-C120-P (553559)
  • Fork light barrier SOOF-M-FL-SM-C30-P (553553)
  • Fork light barrier SOOF-M-FL-SM-C50-P (553555)
  • Fork light barrier SOOF-M-FL-SM-C80-P (553557)
  • IO-Link Master CPX-AP-A-4IOL-M12 (8129114)
  • IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
  • Light barrier SOOE-TB-L-PNLK-T (8075671)
  • Light barrier SOOE-TB-R-PNLK-T (8075665)
  • Manifold sub-base VABX-A-P-EL-E12-IOL-SHUH-XL (8189591)
  • Manifold sub-base VABX-A-P-EL-E12-IOS-SHUH-XL (8189590)
  • Parallel gripper EHPS-16-A-LK (8103809)
  • Parallel gripper EHPS-20-A-LK (8103810)
  • Parallel gripper EHPS-25-A-LK (8103811)
  • Position transmitter SDAC-MHS-M30-1L-PNLK-PN-E-0.3-M8 (8128404)
  • Position transmitter SDAC-MHS-M30-1L-PNLK-PN-E-2.5-LE (8128405)
  • Pressure sensor SPAE-B11R-F-PNLK-2.5K (8005145)
  • Pressure sensor SPAE-B11R-Q3-PNLK-2.5K (8005143)
  • Pressure sensor SPAE-B11R-Q4-PNLK-2.5K (8005144)
  • Pressure sensor SPAE-B11R-S4-PNLK-2.5K (8005141)
  • Pressure sensor SPAE-B11R-S6-PNLK-2.5K (8005142)
  • Pressure sensor SPAE-B2R-F-PNLK-2.5K (8003565)
  • Pressure sensor SPAE-B2R-PC10-PNLK-2.5K (8025979)
  • Pressure sensor SPAE-B2R-Q3-PNLK-2.5K (8003563)
  • Pressure sensor SPAE-B2R-Q4-PNLK-2.5K (8003564)
  • Pressure sensor SPAE-B2R-S4-PNLK-2.5K (8003561)
  • Pressure sensor SPAE-B2R-S6-PNLK-2.5K (8003562)
  • Pressure sensor SPAE-P025R-F-PNLK-2.5K (8003540)
  • Pressure sensor SPAE-P025R-Q3-PNLK-2.5K (8003538)
  • Pressure sensor SPAE-P025R-Q4-PNLK-2.5K (8003539)
  • Pressure sensor SPAE-P025R-S4-PNLK-2.5K (8003536)
  • Pressure sensor SPAE-P025R-S6-PNLK-2.5K (8003537)
  • Pressure sensor SPAE-P05R-F-PNLK-2.5K (8003550)
  • Pressure sensor SPAE-P05R-Q3-PNLK-2.5K (8003548)
  • Pressure sensor SPAE-P05R-Q4-PNLK-2.5K (8003549)
  • Pressure sensor SPAE-P05R-S4-PNLK-2.5K (8003546)
  • Pressure sensor SPAE-P05R-S6-PNLK-2.5K (8003547)
  • Pressure sensor SPAE-P10R-F-PNLK-2.5K (8001449)
  • Pressure sensor SPAE-P10R-Q3-PNLK-2.5K (8001447)
  • Pressure sensor SPAE-P10R-Q4-PNLK-2.5K (8001448)
  • Pressure sensor SPAE-P10R-S4-PNLK-2.5K (8001445)
  • Pressure sensor SPAE-P10R-S6-PNLK-2.5K (8001446)
  • Pressure sensor SPAE-P1R-F-PNLK-2.5K (8003560)
  • Pressure sensor SPAE-P1R-Q3-PNLK-2.5K (8003558)
  • Pressure sensor SPAE-P1R-Q4-PNLK-2.5K (8003559)
  • Pressure sensor SPAE-P1R-S4-PNLK-2.5K (8003556)
  • Pressure sensor SPAE-P1R-S6-PNLK-2.5K (8003557)
  • Pressure sensor SPAE-P2R-F-PNLK-2.5K (8003570)
  • Pressure sensor SPAE-P2R-Q3-PNLK-2.5K (8003568)
  • Pressure sensor SPAE-P2R-Q4-PNLK-2.5K (8003569)
  • Pressure sensor SPAE-P2R-S4-PNLK-2.5K (8003566)
  • Pressure sensor SPAE-P2R-S6-PNLK-2.5K (8003567)
  • Pressure sensor SPAE-P6R-F-PNLK-2.5K (8003575)
  • Pressure sensor SPAE-P6R-Q3-PNLK-2.5K (8003573)
  • Pressure sensor SPAE-P6R-Q4-PNLK-2.5K (8003574)
  • Pressure sensor SPAE-P6R-S4-PNLK-2.5K (8003571)
  • Pressure sensor SPAE-P6R-S6-PNLK-2.5K (8003572)
  • Pressure sensor SPAE-V025R-F-PNLK-2.5K (8003545)
  • Pressure sensor SPAE-V025R-Q3-PNLK-2.5K (8003543)
  • Pressure sensor SPAE-V025R-Q4-PNLK-2.5K (8003544)
  • Pressure sensor SPAE-V025R-S4-PNLK-2.5K (8003541)
  • Pressure sensor SPAE-V025R-S6-PNLK-2.5K (8003542)
  • Pressure sensor SPAE-V05R-F-PNLK-2.5K (8003555)
  • Pressure sensor SPAE-V05R-Q3-PNLK-2.5K (8003553)
  • Pressure sensor SPAE-V05R-Q4-PNLK-2.5K (8003554)
  • Pressure sensor SPAE-V05R-S4-PNLK-2.5K (8003551)
  • Pressure sensor SPAE-V05R-S6-PNLK-2.5K (8003552)
  • Pressure sensor SPAE-V1R-F-PNLK-2.5K (8001444)
  • Pressure sensor SPAE-V1R-PC10-PNLK-2.5K (8025978)
  • Pressure sensor SPAE-V1R-Q3-PNLK-2.5K (8001442)
  • Pressure sensor SPAE-V1R-Q4-PNLK-2.5K (8001443)
  • Pressure sensor SPAE-V1R-S4-PNLK-2.5K (8001440)
  • Pressure sensor SPAE-V1R-S6-PNLK-2.5K (8001441)
  • Pressure sensor SPAF- (8181300)
  • Pressure sensor SPAF-B11R-G18M-L-PNLK-VB-M12 (8181238)
  • Pressure sensor SPAF-B11R-G18M-L-PNLK-VB-M8 (8181229)
  • Pressure sensor SPAF-B11R-G18M-N-PNLK-M12 (8181220)
  • Pressure sensor SPAF-B11R-G18M-N-PNLK-M8 (8181211)
  • Pressure sensor SPAF-B11R-Q4-L-PNLK-VB-M12 (8181232)
  • Pressure sensor SPAF-B11R-Q4-L-PNLK-VB-M8 (8181223)
  • Pressure sensor SPAF-B11R-Q4-N-PNLK-M12 (8181214)
  • Pressure sensor SPAF-B11R-Q4-N-PNLK-M8 (8181205)
  • Pressure sensor SPAF-B11R-Q6-L-PNLK-VB-M12 (8181235)
  • Pressure sensor SPAF-B11R-Q6-L-PNLK-VB-M8 (8181226)
  • Pressure sensor SPAF-B11R-Q6-N-PNLK-M12 (8181217)
  • Pressure sensor SPAF-B11R-Q6-N-PNLK-M8 (8181208)
  • Pressure sensor SPAF-P10R-G18M-L-PNLK-VB-M12 (8181237)
  • Pressure sensor SPAF-P10R-G18M-L-PNLK-VB-M8 (8181228)
  • Pressure sensor SPAF-P10R-G18M-N-PNLK-M12 (8181219)
  • Pressure sensor SPAF-P10R-G18M-N-PNLK-M8 (8181210)
  • Pressure sensor SPAF-P10R-Q4-L-PNLK-VB-M12 (8181231)
  • Pressure sensor SPAF-P10R-Q4-L-PNLK-VB-M8 (8181222)
  • Pressure sensor SPAF-P10R-Q4-N-PNLK-M12 (8181213)
  • Pressure sensor SPAF-P10R-Q4-N-PNLK-M8 (8181204)
  • Pressure sensor SPAF-P10R-Q6-L-PNLK-VB-M12 (8181234)
  • Pressure sensor SPAF-P10R-Q6-L-PNLK-VB-M8 (8181225)
  • Pressure sensor SPAF-P10R-Q6-N-PNLK-M12 (8181216)
  • Pressure sensor SPAF-P10R-Q6-N-PNLK-M8 (8181207)
  • Pressure sensor SPAF-V1R-G18M-L-PNLK-VB-M12 (8181236)
  • Pressure sensor SPAF-V1R-G18M-L-PNLK-VB-M8 (8181227)
  • Pressure sensor SPAF-V1R-G18M-N-PNLK-M12 (8181218)
  • Pressure sensor SPAF-V1R-G18M-N-PNLK-M8 (8181209)
  • Pressure sensor SPAF-V1R-Q4-L-PNLK-VB-M12 (8181230)
  • Pressure sensor SPAF-V1R-Q4-L-PNLK-VB-M8 (8181221)
  • Pressure sensor SPAF-V1R-Q4-N-PNLK-M12 (8181212)
  • Pressure sensor SPAF-V1R-Q4-N-PNLK-M8 (8181203)
  • Pressure sensor SPAF-V1R-Q6-L-PNLK-VB-M12 (8181233)
  • Pressure sensor SPAF-V1R-Q6-L-PNLK-VB-M8 (8181224)
  • Pressure sensor SPAF-V1R-Q6-N-PNLK-M12 (8181215)
  • Pressure sensor SPAF-V1R-Q6-N-PNLK-M8 (8181206)
  • Pressure sensor SPAN- (8003300)
  • Pressure sensor SPAN-B11R-G18M-PNLK-PNVBA-L1 (609149)
  • Pressure sensor SPAN-B11R-M5F-PNLK-PNVBA-L1 (610282)
  • Pressure sensor SPAN-B11R-Q4-PNLK-PNVBA-L1 (8134895)
  • Pressure sensor SPAN-B11R-R18M-PNLK-PNVBA-L1 (609554)
  • Pressure sensor SPAN-B2R-G18M-PNLK-PNVBA-L1 (8035534)
  • Pressure sensor SPAN-B2R-M5F-PNLK-PNVBA-L1 (8035540)
  • Pressure sensor SPAN-B2R-Q4-PNLK-PNVBA-L1 (8035542)
  • Pressure sensor SPAN-B2R-R18M-PNLK-PNVBA-L1 (8035537)
  • Pressure sensor SPAN-P10R-G18F-PNLK-PNVBA-L1 (8134897)
  • Pressure sensor SPAN-P10R-G18M-PNLK-PNVBA-L1 (8035533)
  • Pressure sensor SPAN-P10R-M5F-PNLK-PNVBA-L1 (8035539)
  • Pressure sensor SPAN-P10R-Q4-PNLK-PNVBA-L1 (8035541)
  • Pressure sensor SPAN-P10R-R18M-PNLK-PNVBA-L1 (8035536)
  • Pressure sensor SPAN-V1R-G18M-PNLK-PNVBA-L1 (8035535)
  • Pressure sensor SPAN-V1R-Q4-PNLK-PNVBA-L1 (8035543)
  • Pressure sensor SPAN-V1R-R18M-PNLK-PNVBA-L1 (8035538)
  • Pressure sensor SPAU- (8001200)
  • Pressure sensor SPAU-B11R-H-G18FD-L-PNLK-PNVBA-M12U (610566)
  • Pressure sensor SPAU-B11R-H-G18FD-L-PNLK-PNVBA-M8U (8200257)
  • Pressure sensor SPAU-B11R-H-Q6D-L-PNLK-PNVBA-M8U (8200259)
  • Pressure sensor SPAU-B11R-T-G18FD-L-PNLK-PNVBA-M12U (594864)
  • Pressure sensor SPAU-B11R-W-G18FD-L-PNLK-PNVBA-M12U (607216)
  • Pressure sensor SPAU-B11R-W-Q6D-L-PNLK-PNVBA-M8U (610878)
  • Pressure sensor SPAU-B2R-H-G18FD-L-PNLK-PNVBA-M8U (8001219)
  • Pressure sensor SPAU-B2R-T-R18M-L-PNLK-PNVBA-M8D (8001207)
  • Pressure sensor SPAU-P10R-F-Q4-L-PNLK-PNVBA-M12 (8001224)
  • Pressure sensor SPAU-P10R-F-Q4-L-PNLK-PNVBA-M8 (8186653)
  • Pressure sensor SPAU-P10R-F-Q6-L-PNLK-PNVBA-M12 (8001225)
  • Pressure sensor SPAU-P10R-H-G18FD-L-PNLK-PNVBA-M12U (8001220)
  • Pressure sensor SPAU-P10R-H-G18FD-L-PNLK-PNVBA-M8U (8001221)
  • Pressure sensor SPAU-P10R-H-Q4D-LK-A-M12D (8003350)
  • Pressure sensor SPAU-P10R-H-Q4D-LK-V-M12D (8003349)
  • Pressure sensor SPAU-P10R-H-Q4D-L-PNLK-PNVBA-M12D (8001212)
  • Pressure sensor SPAU-P10R-H-Q4D-L-PNLK-PNVBA-M8D (8001211)
  • Pressure sensor SPAU-P10R-MS4-F-L-PNLK-PNVBA-M12D (8035304)
  • Pressure sensor SPAU-P10R-MS4-F-L-PNLK-PNVBA-M8D (8035302)
  • Pressure sensor SPAU-P10R-MS6-F-L-PNLK-PNVBA-M12D (8074906)
  • Pressure sensor SPAU-P10R-MS6-F-L-PNLK-PNVBA-M8D (8035303)
  • Pressure sensor SPAU-P10R-T-G18FD-L-PNLK-PNVBA-M12U (595878)
  • Pressure sensor SPAU-P10R-T-G18M-LK-A-M12D (8003346)
  • Pressure sensor SPAU-P10R-T-G18M-LK-V-M12D (8003345)
  • Pressure sensor SPAU-P10R-T-G18M-L-PNLK-PNVBA-M12D (8001204)
  • Pressure sensor SPAU-P10R-T-G18M-L-PNLK-PNVBA-M8D (8001201)
  • Pressure sensor SPAU-P10R-T-N18M-L-PNLK-PNVBA-M12D (8001205)
  • Pressure sensor SPAU-P10R-T-N18M-L-PNLK-PNVBA-M8D (8001202)
  • Pressure sensor SPAU-P10R-T-R14M-L-PNLK-PNVBA-M12D (8001208)
  • Pressure sensor SPAU-P10R-T-R14M-L-PNLK-PNVBA-M8D (8001209)
  • Pressure sensor SPAU-P10R-T-R18M-L-PNLK-PNVBA-M12D (8001206)
  • Pressure sensor SPAU-P10R-T-R18M-L-PNLK-PNVBA-M8D (8001203)
  • Pressure sensor SPAU-P10R-W-G18FD-L-PNLK-PNVBA-M12U (8001230)
  • Pressure sensor SPAU-P10R-W-G18FD-L-PNLK-PNVBA-M8U (8001231)
  • Pressure sensor SPAU-P10R-W-Q4D-L-PNLK-PNVBA-M12D (8001236)
  • Pressure sensor SPAU-P10R-W-Q4D-L-PNLK-PNVBA-M8D (8001237)
  • Pressure sensor SPAU-P12R-H-G18FD-L-PNLK-PNVBA-M12U (8182149)
  • Pressure sensor SPAU-P12R-T-R18M-L-PNLK-PNVBA-M8D (8184451)
  • Pressure sensor SPAU-P16R-H-G18FD-L-PNLK-PNVBA-M12U (8001222)
  • Pressure sensor SPAU-P16R-T-R14M-L-PNLK-PNVBA-M8D (8001210)
  • Pressure sensor SPAU-P2R-W-G18FD-L-PNLK-PNVBA-M8U (8001232)
  • Pressure sensor SPAU-P6R-W-G18FD-L-PNLK-PNVBA-M8U (8001233)
  • Pressure sensor SPAU-V1R-F-Q4-L-PNLK-PNVBA-M12 (8001227)
  • Pressure sensor SPAU-V1R-F-Q6-L-PNLK-PNVBA-M12 (8001228)
  • Pressure sensor SPAU-V1R-H-G18FD-L-PNLK-PNVBA-M8U (8001223)
  • Pressure sensor SPAU-V1R-H-Q4D-LK-A-M12D (8003352)
  • Pressure sensor SPAU-V1R-H-Q4D-LK-V-M12D (8003351)
  • Pressure sensor SPAU-V1R-H-Q4D-L-PNLK-PNVBA-M12D (8001214)
  • Pressure sensor SPAU-V1R-H-Q4D-L-PNLK-PNVBA-M8D (8001213)
  • Pressure sensor SPAU-V1R-T-G18M-LK-A-M12D (8003348)
  • Pressure sensor SPAU-V1R-T-G18M-LK-V-M12D (8003347)
  • Pressure sensor SPAU-V1R-T-G18M-L-PNLK-PNVBA-M8D (8200258)
  • Pressure sensor SPAU-V1R-W-G18FD-L-PNLK-PNVBA-M12U (8001234)
  • Pressure sensor SPAU-V1R-W-G18FD-L-PNLK-PNVBA-M8U (8001235)
  • Pressure sensor SPAU-V1R-W-Q4D-L-PNLK-PNVBA-M12D (8001238)
  • Pressure sensor SPAU-V1R-W-Q4D-L-PNLK-PNVBA-M8D (8001239)
  • Pressure sensor SPAU-V1R-W-Q6D-LK-A-M12U (8187488)
  • Retro-reflective sensor SOOE-RG-R-PNLK-T (8075667)
  • Retro-reflective sensor SOOE-RS-L-PNLK-T (8075672)
  • Retro-reflective sensor SOOE-RS-R-PNLK-T (8075666)
  • Signal converter SCDN-2A-EC4-PNLK-L1 (8035556)
  • Signal converter SCDN-2V-EC4-PNLK-L1 (8035555)
  • Software FESTO AUTOMATION SUITE (8074657)
  • Vacuum generator OVEH-10-H-Q6-G18-UA-C-PNLK-R12-HRC (8205189)
  • Vacuum generator OVEH-10-H-Q6-G18-UA-C-PNLK-SR12-HRC (8205190)
  • Vacuum generator OVEH-10-L-Q6-G18-UA-C-PNLK-R12-HRC (8205193)
  • Vacuum generator OVEH-10-L-Q6-G18-UA-C-PNLK-SR12-HRC (8205194)
  • Vacuum generator OVEH-7-H-Q6-G18-UA-C-PNLK-R12-HRC (8205191)
  • Vacuum generator OVEH-7-H-Q6-G18-UA-C-PNLK-SR12-HRC (8205192)
  • Vacuum generator OVEM (539074)
  • Vacuum generator OVEM-05-H-B-QO-CE-N-LK (8037693)
  • Vacuum generator OVEM-07-H-B-QO-CE-N-LK (8037694)
  • Vacuum generator OVEM-10-H-B-QO-CE-N-LK (8037695)
  • Vacuum generator OVEM-14-H-B-QO-CE-N-LK (8037696)
  • Vacuum generator OVEM-20-H-C-QO-CE-N-LK (8070096)
  • Vacuum generator OVEM-30-H-C-QO-CE-N-LK (8070098)
1.3.1.1
07/07/2026
Festo IO-Link Tool

Supported systems:

  • IO-Link Master CPX-AP-A-4IOL-M12 (8129114)
  • IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
Application Note
31/12/2024
Firmware Firmware CPX-AP-I-EP-M12

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
  • Remote I/O system CPX-AP-I (8094920)
v1.8.4
28/04/2026
Firmware Firmware CPX-AP-I-EC-M12

Supported systems:

  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
  • Remote I/O system CPX-AP-I (8094920)
v1.9.5
29/04/2026
Firmware Firmware CPX-AP-I-4DI4DO-M8-3P

Supported systems:

  • Digital input/output module CPX-AP-I-4DI4DO-M8-3P (8086601)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-4DI4DO-M12-5P

Supported systems:

  • Digital input/output module CPX-AP-I-4DI4DO-M12-5P (8086603)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-8DI-M8-3P

Supported systems:

  • Digital input module CPX-AP-I-8DI-M8-3P (8086600)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-8DI-M12-5P

Supported systems:

  • Digital input module CPX-AP-I-8DI-M12-5P (8086602)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-4IOL-M12

Supported systems:

  • IO-Link Master CPX-AP-I-4IOL-M12 (8086604)
  • Remote I/O system CPX-AP-I (8094920)
1.6.12
25/06/2026
Firmware Firmware CPX-AP-I-4AI-U-I-RTD-M12

Supported systems:

  • Analogue input module CPX-AP-I-4AI-U-I-RTD-M12 (8086606)
  • Remote I/O system CPX-AP-I (8094920)
1.7.1
25/06/2026
Firmware Firmware CPX-AP-I-4DI-M8-3P

Supported systems:

  • Digital input module CPX-AP-I-4DI-M8-3P (8086605)
  • Remote I/O system CPX-AP-I (8094920)
1.126.2
25/06/2026
Firmware Firmware CPX-AP-I-PN-M12

Supported systems:

  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
  • Remote I/O system CPX-AP-I (8094920)
1.5.25
25/06/2026
EtherCAT XML
Supported systems:
  • EtherCAT interface CPX-AP-A-EC-M12 (8129243)
  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
  • Manifold sub-base VABX- (8000870)
  • Manifold sub-base VABX-A-S-EL-E12-CTED-MPM12-SHUH-XL (8208382)
  • Manifold sub-base VABX-A-S-EL-E12-CTED-MPM8-SHUH-XL (8208386)
  • Manifold sub-base VABX-A-S-EL-E12-CTED-MPRJ45-SHUH-XL (8208384)
  • Remote I/O system CPX-AP-A (8079933)
  • Remote I/O system CPX-AP-I (8094920)
  • Valve terminal VTUX-A-P- (8000800)
  • Valve terminal VTUX-A-P-APA- (8000810)
  • Valve terminal VTUX-A-S- (8000805)
  • Valve terminal VTUX-A-S-APA- (8000815)
20260519
19/05/2026
Ethernet/IP EDS CPX-AP-I-EP EDS

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
2023-12-07
06/03/2024
PROFIBUS GSD
Supported systems:
  • automation system CPX-AP-I (8094920)
  • PROFIBUS interface CPX-AP-I-PB-M12 (8086608)
6
18/06/2021
PROFINET GSDML
Supported systems:
  • Manifold sub-base VABX- (8000870)
  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
  • Remote I/O system CPX-AP-I (8094920)
  • Valve terminal VTUX-A-P- (8000800)
  • Valve terminal VTUX-A-S- (8000805)
2026-05-10
10/05/2026
FFT - Festo Field Device Tool Maintenance of Ethernet based devices by Festo

Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.

V2.10.6.542
03/04/2025
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.