Soft gripper HPSX-70-4-S-40-BU-RA50

8207890

GTIN: 4052568799588

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
70
Working stroke
20 mm - 90 mm
Min. ø to be gripped
55 mm
Max. ø to be gripped
80 mm
Total gripping force
11 N