Compact cylinder CDC

Very compact ISO cylinder to ISO 21287. Easy-to- clean design and increased corrosion protection. Wide range of variants for specific applications, large range of piston rod options.
  • ISO 21287
  • Up to 50% less installation space than comparable standards-based cylinders to ISO 15552
  • Easy-to-clean design
  • Increased corrosion protection
  • Wide range of variants for customised applications
  • Piston rod with female or male thread
  • For position sensing