Dosing elements VAVN
To ensure optimum dosing performance, the dosing nozzles VAVN are available in ten variants with optional taper and chamfer. They are suitable for use with aggressive liquids and can be easily combined with the fittings NLFA.
- For dosing applications with the highest precision
- Length of dosing needle 30 mm or 60 mm
- Outside diameter 1.6 mm
- Nominal width 0.3 mm, 0.6 mm or 1.2 mm
- High corrosion resistance (corrosion resistance class CRC 3 to Festo standard 940 070) and chemical resistance
- Design with chamfer and/or with taper
- Pack of 10
