Remote I/O system CPX-AP-A

With the new modular remote I/O system CPX-AP-A in IP65/IP67, powerful I/O modules, IO-Link masters and safety I/O modules can be integrated into the most important host systems and canalso be directly connected to our pneumatic valve terminals.
  • Modular and lightweight IO system in IP65/IP67
  • Highly flexible remote IO system with maximum performance
  • Can be expanded and easily combined with CPX-AP-A and CPX-AP-I to form an integrated system
  • Seamless connectivity along with advanced diagnostics option increase the machine availability and productivity
  • Easy to integrate into the controller of your choice: PROFINET, PROFIBUS, EtherCAT®, EtherNet/IP, ModbusTCP, PROFIBUS
  • Module for IO-Link® available
  • Powerful remote I/O system that flexibly links 80 modules at a data rate of 200 Mbaud in real time
  • Sustainable operation thanks to energy shut-off
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems