Pressure sensor SPAF

Compact and attractively priced: pressure and vacuum sensor for high demands in an IP65 environment with smart one-key teach-in and helpful counter functions.
  • IO-Link® communication interface
  • Degree of protection IP65
  • Versions with display or LED switching status indication
  • Replication function for quickly transferring settings
  • Switching output (PNP / NPN; NO / NC) adjustable via software
  • Teach-in of the switching point setting with one button
  • Sustainable operation thanks to pressure monitoring