Angle seat valve VZXF-L-M22C-M-B-N12-120-H3B1-50-16
1002534
GTIN: 4052568226343
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling 1/2 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
3.7 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
12 mm





