Push-in bulkhead connector NPQP-H-Q8-E-FD

133102

GTIN: 4052568068639

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 8 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-20 °C - 60 °C
Nominal size
4.9 mm