Push-in connector QS-V0-10

160548

GTIN: 4052568035921

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 10 mm
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Ambient temperature
0 °C - 60 °C
Nominal size
9 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar