ISO cylinder CRDNG-80- -PPV-A

160888

Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
10 mm - 2000 mm
Cushioning
Pneumatic cushioning, adjustable at both ends