Flat cylinder DZF-63-40-A-P-A
161310
GTIN: 4052568129101
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
40 mm
Cushioning
Elastic cushioning rings/plates at both ends



