Flat cylinder EZH-5/20-50-B

164994

GTIN: 4052568137397

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
12 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
49 N
Stroke
50 mm
Cushioning
No cushioning