Guided drive DFM-50-125-P-A-KF

170950

GTIN: 4052568140311

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
125 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch