Service unit FRC-1/2-D-7-MIDI-NPT

173866

GTIN: 4052568315368

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
1/2 NPT
Standard nominal flow rate (standardised to DIN 1343)
2800 l/min
Pressure regulation range
0.5 bar - 7 bar
Grade of filtration
40 µm