Service unit FRC-3/4-D-7-MAXI-NPT

173882

GTIN: 4052568315528

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
3/4 NPT
Standard nominal flow rate (standardised to DIN 1343)
8500 l/min
Pressure regulation range
0.5 bar - 7 bar
Grade of filtration
40 µm