Round cylinder CRHD-40- -PPV-A-MQ
195508
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
10 mm - 500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

