Spiral plastic tubing PPS-4-15-1/4-BL

19799

GTIN: 4052568113513

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
6.3 mm
Inside diameter
4.7 mm
Working length
15 m
Temperature-dependent operating pressure
-0.95 bar - 21.2 bar
Ambient temperature
-30 °C - 80 °C