Feed separator HPVS-10-10-A

2095359

GTIN: 4052568251307

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
10 mm
Stroke
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
45 N