Solenoid coil VACC-S18-70-K4-7U-EX4D

3504574

GTIN: 4052568270025

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Characteristic coil data
48 V AC: 50/60 Hz, power 7.0 VA - 48 V DC: 7.0 W
Degree of protection
IP65