Connecting cable NEBV-A1W3F-P-K-0.3-N-M12W3

3679771

GTIN: 4052568273477

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Connection pattern type A based on EN 175301-803
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M12x1, A-coded to EN 61076-2-101
Cable length
0.3 m