Connecting cable NEBV-B2W3F-P-K-0.6-N-LE3
3679778
GTIN: 4052568273521
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern type B to industry standard, 11 mm
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
0.6 m
