Compact cylinder DPDM-20-5-S-PA
4840807
GTIN: 4052568293383
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
160 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends



