Vacuum generator VN-05-H-T3-PQ2-VQ2-RO1-B

532622

GTIN: 4052568165178

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.45 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
7.2 l/min