Connecting cable VMPA-KMS1-24-2.5

533192

GTIN: 4052568086398

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable length
2.5 m
Cable structure
25 x 0.34 mm²
Cable characteristic
Standard
Degree of protection
IP65 - To IEC 60529