Compact cylinder ADN-50-30-A-P-A

536315

GTIN: 4052568171179

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
30 mm
Cushioning
Elastic cushioning rings/plates at both ends